SKF Housing Kits

Cut ordering time and shipping costs

Dummy

Researching and ordering all of the component parts that comprise a housing unit is a costly, time-consuming and unnecessary process. Just place a single SKF Housing Kit order and receive one package containing a high-quality SKF Explorer bearing, housing and all of the components needed to create a high performing bearing system. We match all the components so you do not have to, and you get the convenience of a complete solution with the reliability and service life of SKF components.

SKF Housing Kit component highlights:

SKF Explorer spherical roller bearing

  • High load carrying capacity – both radially and axially
  • Highly wear-resistant bearing material
  • High running accuracy
  • Low friction

SKF plummer block housing

  • SE or SNL housing depending on size
  • According to ISO 113
  • Robust housing with good head dissipation
  • Simple mounting and dismounting
  • Efficient grease guiding system

SKF housing seals

  • The kit contains a complete set of housing seals and an end cover in case the housing should be placed at the end of the shaft
  • Kits are available with either four-lip or V-ring seals 

For kits including bearings with tapered bore, an adapter sleeve complete with a lock nut and lock washer is included.

SKF logo