SNL系列立式轴承座,用于带圆柱孔和油封的轴承

打印导出为 PDF
  • (所有)
    轴径:
    精确 :
     ≤ da ≤ 
    da =
轴径适用的轴承主要轴承座尺寸型号
  (基本型号)     
dadb AHH1L 
mm mm 
        
85
100
2317
160
218
112
380
FSNL 317 TURU
70
80
C 2314
125
183
95
320
SNL 314 TURU
95
110
2319
175
242
125
410
SNL 319 TURU
85
100
21317
160
218
112
380
SNL 317 TURU
65
75
2313
120
177
95
315
SNL 313 TURU
100
115
1320
185
271
140
410
FSNL 320 TURU
100
115
21320
185
271
140
410
FSNL 320 TURU
85
100
1317
160
218
112
380
SNL 317 TURU
80
90
21316
145
212
112
345
FSNL 316 TURU
95
110
1319
175
242
125
410
FSNL 319 TURU
95
110
22319
175
242
125
410
FSNL 319 TURU
75
85
1315
140
194
100
345
SNL 315 TURU
80
90
1316
145
212
112
345
SNL 316 TURU
100
115
2320
185
271
140
410
FSNL 320 TURU
70
80
21314
125
183
95
320
SNL 314 TURU
80
90
C 2316
145
212
112
345
FSNL 316 TURU
85
100
C 2317
160
218
112
380
SNL 317 TURU
95
110
1319
175
242
125
410
SNL 319 TURU
75
85
2315
140
194
100
345
SNL 315 TURU
75
85
C 2315
140
194
100
345
SNL 315 TURU
100
115
22320
185
271
140
410
SNL 320 TURU
100
115
21320
185
271
140
410
SNL 320 TURU
100
115
C 2320
185
271
140
410
FSNL 320 TURU
70
80
22314
125
183
95
320
SNL 314 TURU
65
75
1313
120
177
95
315
SNL 313 TURU
100
115
22320
185
271
140
410
FSNL 320 TURU
80
90
22316
145
212
112
345
FSNL 316 TURU
95
110
2319
175
242
125
410
FSNL 319 TURU
95
110
21319
175
242
125
410
FSNL 319 TURU
85
100
22317
160
218
112
380
FSNL 317 TURU
75
85
22315
140
194
100
345
SNL 315 TURU
100
115
1320
185
271
140
410
SNL 320 TURU
80
90
C 2316
145
212
112
345
SNL 316 TURU
100
115
C 2320
185
271
140
410
SNL 320 TURU
85
100
1317
160
218
112
380
FSNL 317 TURU
95
110
21319
175
242
125
410
SNL 319 TURU
80
90
2316
145
212
112
345
FSNL 316 TURU
85
100
22317
160
218
112
380
SNL 317 TURU
65
75
21313
120
177
95
315
SNL 313 TURU
95
110
C 2319
175
242
125
410
FSNL 319 TURU
80
90
2316
145
212
112
345
SNL 316 TURU
70
80
1314
125
183
95
320
SNL 314 TURU
95
110
22319
175
242
125
410
SNL 319 TURU
95
110
C 2319
175
242
125
410
SNL 319 TURU
100
115
2320
185
271
140
410
SNL 320 TURU
80
90
1316
145
212
112
345
FSNL 316 TURU
80
90
22316
145
212
112
345
SNL 316 TURU
85
100
C 2317
160
218
112
380
FSNL 317 TURU
65
75
22313
120
177
95
315
SNL 313 TURU
70
80
2314
125
183
95
320
SNL 314 TURU
85
100
21317
160
218
112
380
FSNL 317 TURU
75
85
21315
140
194
100
345
SNL 315 TURU
85
100
2317
160
218
112
380
SNL 317 TURU
80
90
21316
145
212
112
345
SNL 316 TURU

For additional information about the meaning and limitations of the product data, refer to Split plummer block housings, SNL and SE 2, 3, 5 and 6 series and Overview, selection and application recommendations.

SKF logo