SNL系列大型剖分式轴承座,用于安装在圆柱轴安装面并带标准密封件的轴承

打印导出为 PDF
  • 产品表筛选
    (所有)
    轴径:
    精确 :
     ≤ da ≤ 
    da =
适用的轴承主要轴承座尺寸型号
  (基本型号)     
dadb AHH1L 
mm mm 
        
500
530
C 30/500
460
835
420
1220
SNL 30/500 G
300
320
23060
320
551
280
790
SNL 3060 G
150
170
22330
260
375
190
560
SNL 3138
240
260
C 3148
310
474
240
700
SNL 3148 G
530
560
240/530
470
920
460
1330
SNL 40/530 G
300
320
23260
370
631
320
880
SNL 3260 G
480
520
23196
470
920
460
1330
SNL 3196 G
170
190
22334
290
434
220
640
SNL 3048
260
280
23152
320
516
260
770
SNL 3152 G
160
180
22332
280
411
210
610
SNL 3140
420
450
C 3184
460
810
410
1170
SNL 3184 G
340
360
24068
370
631
320
880
SNL 3068 G
220
240
23244
310
474
240
700
SNL 3244 G
240
260
22248
320
516
260
770
SNL 3152 G
260
280
24052
310
474
240
700
SNL 3052 G
190
200
23038
240
353
180
530
SNL 3038 G
190
210
23238
280
411
210
610
SNL 3238 G
190
200
C 3038
240
353
180
530
SNL 3038 G
160
180
22232
240
353
180
530
SNL 3038
240
260
23248
320
516
260
770
SNL 3248 G
240
260
24048
290
434
220
640
SNL 3048 G
440
480
23288
470
920
460
1330
SNL 3288 G
440
470
23188
460
835
420
1220
SNL 3188 G
300
320
C 4060
320
551
280
790
SNL 3060 G
240
260
23048
290
434
220
640
SNL 3048 G
400
430
23080
400
695
350
1000
SNL 3080 G
420
450
C 3084
400
715
360
1040
SNL 3084 G
280
310
22356
400
675
340
950
SNL 3168
340
360
C 3068
370
631
320
880
SNL 3068 G
180
200
22236
260
375
190
560
SNL 3138 G
280
300
23256
350
591
300
830
SNL 3256 G
180
200
23236
260
375
190
560
SNL 3236 G
300
320
22260
370
631
320
880
SNL 3164 G
240
260
22348
350
591
300
830
SNL 3160
260
280
23252
350
591
300
830
SNL 3252 G
360
390
23272
430
755
380
1120
SNL 3272 G
360
390
22272
430
755
380
1120
SNL 3180
180
200
C 3036
230
333
170
510
SNL 3036 G
320
340
C 3164
370
631
320
880
SNL 3164 G
500
530
230/500
460
835
420
1220
SNL 30/500 G
220
240
22244
310
474
240
700
SNL 3148 G
340
370
23268
400
715
360
1040
SNL 3268 G
180
200
C 4036
230
333
170
510
SNL 3036 G
170
190
23234
260
375
190
560
SNL 3234 G
280
300
22256
350
591
300
830
SNL 3160 G
300
320
24060
320
551
280
790
SNL 3060 G
260
280
22252
350
591
300
830
SNL 3064
170
190
22234
260
375
190
560
SNL 3040
200
220
23240
290
434
220
640
SNL 3240 G
140
160
22328
240
353
180
530
SNL 3136
220
240
C 4044
280
411
210
610
SNL 3044 G
360
380
C 3072
370
631
320
880
SNL 3072 G
300
320
C 3160
350
591
300
830
SNL 3160 G
240
260
C 3048
290
434
220
640
SNL 3048 G
530
560
230/530
470
920
460
1330
SNL 30/530 G
190
210
22338
310
474
240
700
SNL 3148
170
180
C 3134
230
333
170
510
SNL 3134 G
340
360
23168
400
675
340
950
SNL 3168 G
360
380
23172
400
695
350
1000
SNL 3172 G
460
500
C 3092
460
810
410
1170
SNL 3092 G
300
320
23160
350
591
300
830
SNL 3160 G
400
430
C 3180
430
755
380
1120
SNL 3180 G
460
500
23192
470
880
440
1280
SNL 3192 G
380
400
C 3076
400
675
340
950
SNL 3076 G
260
280
23052
310
474
240
700
SNL 3052 G
200
220
24040
260
375
190
560
SNL 3040 G
180
200
23036
230
333
170
510
SNL 3036 G
380
410
23276
460
810
410
1170
SNL 3276 G
200
220
C 3140
280
411
210
610
SNL 3140 G
420
450
24084
400
715
360
1040
SNL 4084 G
220
240
C 3144
290
434
220
640
SNL 3144 G
220
240
22344
320
551
280
790
SNL 3156
380
400
23076
400
675
340
950
SNL 3076 G
260
280
C 3052
310
474
240
700
SNL 3052 G
180
200
C 3136
240
353
180
530
SNL 3136 G
300
320
C 3060
320
551
280
790
SNL 3060 G
200
220
C 4040
260
375
190
560
SNL 3040 G
200
220
23140
280
411
210
610
SNL 3140 G
220
240
23144
290
434
220
640
SNL 3144 G
480
510
23096
460
810
410
1170
SNL 3096 G
440
470
C 3088
430
755
380
1120
SNL 3088 G
440
470
24088
430
755
380
1120
SNL 4088 G
420
450
23084
400
715
360
1040
SNL 3084 G
190
210
22238
280
411
210
610
SNL 3140 G
190
200
23138
260
375
190
560
SNL 3138 G
360
380
C 3172
400
695
350
1000
SNL 3172 G
220
240
C 3044
280
411
210
610
SNL 3044 G
320
340
22264
400
675
340
950
SNL 3168 G
400
430
23180
430
755
380
1120
SNL 3180 G
460
500
23092
460
810
410
1170
SNL 3092 G
220
240
24044
280
411
210
610
SNL 3044 G
460
500
C 3192
470
880
440
1280
SNL 3192 G
280
300
23156
320
551
280
790
SNL 3156 G
400
430
C 3080
400
695
350
1000
SNL 3080 G
400
430
23280
460
835
420
1220
SNL 3280 G
200
220
22340
320
516
260
770
SNL 3056
170
180
23134
230
333
170
510
SNL 3134 G
320
340
C 3064
350
591
300
830
SNL 3064 G
400
430
24080
400
695
350
1000
SNL 4080 G
200
220
22240
290
434
220
640
SNL 3048
380
400
23176
400
715
360
1040
SNL 3176 G
130
150
22326
230
333
170
510
SNL 3134
280
300
C 3156
320
551
280
790
SNL 3156 G
320
340
23164
370
631
320
880
SNL 3164 G
280
300
24056
320
516
260
770
SNL 3056 G
500
530
240/500
460
835
420
1220
SNL 40/500 G
420
450
23184
460
810
410
1170
SNL 3184 G
220
240
23044
280
411
210
610
SNL 3044 G
320
340
23064
350
591
300
830
SNL 3064 G
260
280
C 3152
320
516
260
770
SNL 3152 G
320
340
24064
350
591
300
830
SNL 3064 G
460
500
24092
460
810
410
1170
SNL 4092 G
280
300
C 3056
320
516
260
770
SNL 3056 G
420
460
23284
470
880
440
1280
SNL 3284 G
280
300
23056
320
516
260
770
SNL 3056 G
440
470
23088
430
755
380
1120
SNL 3088 G
180
200
23136
240
353
180
530
SNL 3136 G
380
400
24076
400
675
340
950
SNL 4076 G
240
260
23148
310
474
240
700
SNL 3148 G
260
290
22352
370
631
320
880
SNL 3164
320
340
23264
400
675
340
950
SNL 3264 G
200
220
C 3040
260
375
190
560
SNL 3040 G
360
380
24072
370
631
320
880
SNL 3072 G
340
360
23068
370
631
320
880
SNL 3068 G
480
510
24096
460
810
410
1170
SNL 4096 G
180
200
24036
230
333
170
510
SNL 3036 G
360
380
23072
370
631
320
880
SNL 3072 G
200
220
23040
260
375
190
560
SNL 3040 G
480
510
C 3096
460
810
410
1170
SNL 3096 G
340
360
C 3168
400
675
340
950
SNL 3168 G
190
200
C 4038
240
353
180
530
SNL 3038 G
190
200
24038
240
353
180
530
SNL 3038 G

For additional information about the meaning and limitations of the product data, refer to Split plummer block housings, SNL 30, 31 and 32 series and Overview, selection and application recommendations.

SKF logo