SNLN 30系列立式轴承座,用于带紧定套的轴承

打印导出为 PDF
  • (所有)
    轴径:
    精确 :
     ≤ da ≤ 
    da =
适用的轴承主要轴承座尺寸型号
 (基本型号)     
da AHH1L 
mm mm 
       
115
23026 CCK/W33
175
242
125
410
SNLN 3026
140
23032 CCK/W33
190
297
150
460
SNLN 3032
150
23034-2CS5K/VT143
210
322
160
530
SNLN 3034
115
C 3026 K
175
242
125
410
SNLN 3026
135
23030-2CS5K/VT143
190
290
150
445
SNLN 3030
220
C 3048 K
270
423
210
720
SNLN 3048
140
C 3032 K
190
297
150
460
SNLN 3032
240
C 3052 K
290
475
240
820
SNLN 3052
170
23038 CCK/W33
235
347
170
550
SNLN 3038
200
C 3044 K
260
403
200
690
SNLN 3044
260
23056 CCK/W33
300
496
250
860
SNLN 3056
200
23044-2CS5K/VT143
260
403
200
690
SNLN 3044
160
23036 CCK/W33
225
342
170
550
SNLN 3036
135
C 3030 KV
190
290
150
445
SNLN 3030
140
23032-2CS5K/VT143
190
297
150
460
SNLN 3032
200
23044 CCK/W33
260
403
200
690
SNLN 3044
180
23040-2CS5K/VT143
240
368
180
610
SNLN 3040
125
C 3028 K
175
270
140
410
SNLN 3028
150
23034 CCK/W33
210
322
160
530
SNLN 3034
135
23030 CCK/W33
190
290
150
445
SNLN 3030
160
23036-2CS5K/VT143
225
342
170
550
SNLN 3036
240
23052 CCK/W33
290
475
240
820
SNLN 3052
115
23026-2CS5K/VT143
175
242
125
410
SNLN 3026
110
C 3024 K
160
218
112
380
SNLN 3024
220
23048 CCK/W33
270
423
210
720
SNLN 3048
160
C 3036 K
225
342
170
550
SNLN 3036
125
23028 CCK/W33
175
270
140
410
SNLN 3028
110
23024 CCK/W33
160
218
112
380
SNLN 3024
180
C 3040 K
240
368
180
610
SNLN 3040
125
23028-2CS5K/VT143
175
270
140
410
SNLN 3028
180
23040 CCK/W33
240
368
180
610
SNLN 3040
260
C 3056 K
300
496
250
860
SNLN 3056
240
23052-2CS5K/VT143
290
475
240
820
SNLN 3052
170
C 3038 K
235
347
170
550
SNLN 3038
220
23048-2CS5K/VT143
270
423
210
720
SNLN 3048
150
C 3034 K
210
322
160
530
SNLN 3034

For additional information about the meaning and limitations of the product data, refer to Split plummer block housings, SNLN 30 series and Overview, selection and application recommendations.

SKF logo