SNLN 30系列立式轴承座,用于在圆柱形轴安装面上的轴承

打印导出为 PDF
  • (所有)
    轴径:
    精确 :
     ≤ da ≤ 
    da =
适用的轴承主要轴承座尺寸型号
  (基本型号)     
dadb AHH1L 
mm mm 
        
140
155
23028-2CS5/VT143
175
270
140
410
SNLN 3028
150
165
23030 CC/W33
190
290
150
445
SNLN 3030
150
165
C 4030 V
190
290
150
445
SNLN 3030
150
165
24030-2CS5/VT143
190
290
150
445
SNLN 3030
200
215
23040-2CS5/VT143
240
368
180
610
SNLN 3040
260
275
C 3052
290
475
240
820
SNLN 3052
120
135
24024 CC/W33
160
218
112
380
SNLN 3024
180
195
C 3036
225
342
170
550
SNLN 3036
200
215
23040 CC/W33
240
368
180
610
SNLN 3040
160
175
C 4032
190
297
150
460
SNLN 3032
130
145
C 3026
175
242
125
410
SNLN 3026
240
255
23048 CC/W33
270
423
210
720
SNLN 3048
220
235
23044-2CS5/VT143
260
403
200
690
SNLN 3044
140
155
24028 CC/W33
175
270
140
410
SNLN 3028
200
215
C 3040
240
368
180
610
SNLN 3040
140
155
24028-2CS5/VT143
175
270
140
410
SNLN 3028
160
175
23032 CC/W33
190
297
150
460
SNLN 3032
170
185
23034 CC/W33
210
322
160
530
SNLN 3034
130
145
24026-2CS5/VT143
175
242
125
410
SNLN 3026
180
195
23036-2CS5/VT143
225
342
170
550
SNLN 3036
150
165
23030-2CS5/VT143
190
290
150
445
SNLN 3030
140
155
C 4028 V
175
270
140
410
SNLN 3028
150
165
C 3030 V
190
290
150
445
SNLN 3030
150
165
C 4030-2CS5V/GEM9
190
290
150
445
SNLN 3030
130
145
24026 CC/W33
175
242
125
410
SNLN 3026
160
175
C 3032
190
297
150
460
SNLN 3032
120
135
C 4024-2CS5V/GEM9
160
218
112
380
SNLN 3024
120
135
23024 CC/W33
160
218
112
380
SNLN 3024
190
205
C 3038
235
347
170
550
SNLN 3038
220
235
C 3044
260
403
200
690
SNLN 3044
180
195
23036 CC/W33
225
342
170
550
SNLN 3036
140
155
23028 CC/W33
175
270
140
410
SNLN 3028
170
185
C 3034
210
322
160
530
SNLN 3034
140
155
C 4028-2CS5V/GEM9
175
270
140
410
SNLN 3028
120
135
24024-2CS5/VT143
160
218
112
380
SNLN 3024
120
135
C 3024
160
218
112
380
SNLN 3024
170
185
23034-2CS5/VT143
210
322
160
530
SNLN 3034
160
175
24032-2CS5/VT143
190
297
150
460
SNLN 3032
260
275
23052 CC/W33
290
475
240
820
SNLN 3052
260
275
23052-2CS5/VT143
290
475
240
820
SNLN 3052
130
145
23026-2CS5/VT143
175
242
125
410
SNLN 3026
130
145
23026 CC/W33
175
242
125
410
SNLN 3026
220
235
23044 CC/W33
260
403
200
690
SNLN 3044
140
155
C 3028
175
270
140
410
SNLN 3028
120
135
23024-2RS5/VT143
160
218
112
380
SNLN 3024
160
175
C 4032-2CS5V/GEM9
190
297
150
460
SNLN 3032
280
295
C 3056
300
496
250
860
SNLN 3056
280
295
23056 CC/W33
300
496
250
860
SNLN 3056
120
135
C 4024 V
160
218
112
380
SNLN 3024
130
145
C 4026-2CS5V/GEM9
175
242
125
410
SNLN 3026
190
205
23038 CC/W33
235
347
170
550
SNLN 3038
150
165
24030 CC/W33
190
290
150
445
SNLN 3030
160
175
23032-2CS5/VT143
190
297
150
460
SNLN 3032
160
175
24032 CC/W33
190
297
150
460
SNLN 3032
130
145
C 4026
175
242
125
410
SNLN 3026
240
255
23048-2CS5/VT143
270
423
210
720
SNLN 3048
240
255
C 3048
270
423
210
720
SNLN 3048

For additional information about the meaning and limitations of the product data, refer to Split plummer block housings, SNLN 30 series and Overview, selection and application recommendations.

SKF logo