适用于 Y 轴承的 3 个螺栓支架方形法兰型轴承座

打印导出为 PDF
  • 产品表筛选
    Diameter of spherical seat:
    精确 :
     ≤ D ≤ 
    D =
    ► Popular item

For additional information about the meaning and limitations of the product data, refer to Y-bearing flanged units and Principles of bearing unit selection and application.

SKF logo