适用于 Y 轴承的立式轴承短座

For additional information about the meaning and limitations of the product data, refer to Y-bearing plummer block units and Principles of bearing unit selection and application.

SKF logo