用于高温应用的方形 Y 轴承法兰单元

打印导出为 PDF
  • (所有)
    轴径:
    精确 :
     ≤ d ≤ 
    d =
    Limiting temperature:
    精确 :
     ≤ T ≤ 
    T =
基本尺寸基本额定载荷极限转速Limiting temperature订货号
     动态静态  轴承单元轴承
dA1JLTCC0 T max.  
mmkNr/min°C 
           
49.213
43
111
143
60.6
35.1
23.2
120
350
FY 1.15/16 TF/VA228
YAR 210-115-2FW/VA228
45
39
105
137
54.2
33.2
21.6
130
350
FY 45 TF/VA228
YAR 209-2FW/VA228
25
30
70
95
38.8
14
7.8
110
250
FY 25 TF/VA201
YAR 205-2FW/VA201
36.512
34.5
92
118
46.4
25.5
15.3
80
250
FY 1.7/16 TF/VA201
YAR 207-107-2FW/VA201
36.512
34.5
92
118
46.4
25.5
15.3
160
350
FY 1.7/16 TF/VA228
YAR 207-107-2FW/VA228
30
32.5
82.5
108
42.2
19.5
11.2
190
350
FY 30 TF/VA228
YAR 206-2FW/VA228
44.45
39
105
137
54.2
33.2
21.6
60
250
FY 1.3/4 TF/VA201
YAR 209-112-2FW/VA201
49.213
43
111
143
60.6
35.1
23.2
60
250
FY 1.15/16 TF/VA201
YAR 210-115-2FW/VA201
30
32.5
82.5
108
42.2
19.5
11.2
90
250
FY 30 TF/VA201
YAR 206-2FW/VA201
50.8
47.5
130
162
64.4
43.6
29
110
350
FY 2. TF/VA228
YAR 211-200-2FW/VA228
55.562
47.5
130
162
64.4
25
29
50
250
FY 2.3/16 TF/VA201
YAR 211-203-2FW/VA201
50
43
111
143
60.6
35.1
23.2
120
350
FY 50 TF/VA228
YAR 210-2FW/VA228
31.75
34.5
92
118
46.4
25.5
15.3
170
350
FY 1.1/4 TF/VA228
YAR 207-104-2FW/VA228
50.8
47.5
130
162
64.4
43.6
29
50
250
FY 2. TF/VA201
YAR 211-200-2FW/VA201
55.562
47.5
130
162
64.4
25
29
110
350
FY 2.3/16 TF/VA228
YAR 211-203-2FW/VA228
61.913
52
143
175
73.7
52.7
36
100
350
FY 2.7/16 TF/VA228
YAR 212-207-2FW/VA228
61.913
52
143
175
73.7
52.7
36
50
250
FY 2.7/16 TF/VA201
YAR 212-207-2FW/VA201
55
47.5
130
162
64.4
43.6
29
50
250
FY 55 TF/VA201
YAR 211-2FW/VA201
50
43
111
143
60.6
35.1
23.2
60
250
FY 50 TF/VA201
YAR 210-2FW/VA201
35
34.5
92
118
46.4
25.5
15.3
160
350
FY 35 TF/VA228
YAR 207-2FW/VA228
35
34.5
92
118
46.4
25.5
15.3
80
250
FY 35 TF/VA201
YAR 207-2FW/VA201
55
47.5
130
162
64.4
43.6
29
110
350
FY 55 TF/VA228
YAR 211-2FW/VA228
20
29.5
63.5
86
37.3
12.7
6.55
130
250
FY 20 TF/VA201
YAR 204-2FW/VA201
20
29.5
63.5
86
37.3
12.7
6.55
260
350
FY 20 TF/VA228
YAR 204-2FW/VA228
31.75
34.5
92
118
46.4
25.5
15.3
80
250
FY 1.1/4 TF/VA201
YAR 207-104-2FW/VA201
30.163
32.5
82.5
108
42.2
19.5
11.2
190
350
FY 1.3/16 TF/VA228
YAR 206-103-2FW/VA228
44.45
39
105
137
54.2
33.2
21.6
130
350
FY 1.3/4 TF/VA228
YAR 209-112-2FW/VA228
40
38.5
101.5
130
54.2
30.7
19
70
250
FY 40 TF/VA201
YAR 208-2FW/VA201
25.4
30
70
95
38.8
14
7.8
110
250
FY 1. TF/VA201
YAR 205-100-2FW/VA201
25.4
30
70
95
38.8
14
7.8
230
350
FY 1. TF/VA228
YAR 205-100-2FW/VA228
40
38.5
101.5
130
54.2
30.7
19
150
350
FY 40 TF/VA228
YAR 208-2FW/VA228
30.163
32.5
82.5
108
42.2
19.5
11.2
90
250
FY 1.3/16 TF/VA201
YAR 206-103-2FW/VA201
74.613
65.1
152.4
196.9
87.4
66.3
49
80
350
FY 2.15/16 TF/VA228
YAR 215-215-2FW/VA228
60
52
143
175
73.7
52.7
36
100
350
FY 60 TF/VA228
YAR 212-2FW/VA228
42.862
39
105
137
54.2
33.2
21.6
140
350
FY 1.11/16 TF/VA228
YAR 209-111-2FW/VA228
74.613
65.1
152.4
196.9
87.4
66.3
49
40
250
FY 2.15/16 TF/VA201
YAR 215-215-2FW/VA201
60
52
143
175
73.7
52.7
36
50
250
FY 60 TF/VA201
YAR 212-2FW/VA201
25
30
70
95
38.8
14
7.8
230
350
FY 25 TF/VA228
YAR 205-2FW/VA228
19.05
29.5
63.5
86
37.3
12.7
6.55
130
250
FY 3/4 TF/VA201
YAR 204-012-2FW/VA201
38.1
38.5
101.5
130
54.2
30.7
19
150
350
FY 1.1/2 TF/VA228
YAR 208-108-2FW/VA228
38.1
38.5
101.5
130
54.2
30.7
19
70
250
FY 1.1/2 TF/VA201
YAR 208-108-2FW/VA201
19.05
29.5
63.5
86
37.3
12.7
6.55
270
350
FY 3/4 TF/VA228
YAR 204-012-2FW/VA228
42.862
39
105
137
54.2
33.2
21.6
70
250
FY 1.11/16 TF/VA201
YAR 209-111-2FW/VA201
45
39
105
137
54.2
33.2
21.6
60
250
FY 45 TF/VA201
YAR 209-2FW/VA201

For additional information about the meaning and limitations of the product data, refer to High temperature bearings and bearing units and Principles of bearing selection and application.

SKF logo