单列满装圆柱滚子轴承

打印导出为 PDF
  • 产品表筛选
    (所有)
    内径:
    精确 :
     ≤ d ≤ 
    d =
    外径:
    精确 :
     ≤ D ≤ 
    D =
    宽度:
    精确 :
     ≤ B ≤ 
    B =
    ► Popular item
基本尺寸基本额定载荷疲劳载荷极限额定转速 型号
   动态静态 参考转速极限转速  
dDBCC0Pu    
mmkNkNr/min  
          
600
730
78
1570
4300
340
320
400
 
NCF 28/600 V/HB1
25
47
16
31.9
35.5
3.8
7000
9000
 
NCF 3005 CV
80
170
58
457
570
71
1500
1900
 
NJG 2316 VH
140
210
53
440
680
78
1400
1800
 
NCF 3028 CV
850
1030
82
2050
5200
375
200
260
 
NCF 18/850 V
100
150
37
209
310
37.5
2000
2600
 
NCF 3020 CV
220
400
108
1830
2750
255
700
850
 
NCF 2244 V
360
540
134
2420
4300
365
500
630
 
NCF 3072 CV
480
600
72
1320
3150
265
400
500
 
NCF 2896 V
710
870
74
1540
3750
285
260
320
 
NCF 18/710 V
710
870
95
2330
6300
480
260
320
 
NCF 28/710 V
560
750
112
3030
6700
490
320
400
 
NCF 29/560 V/HB1
55
90
26
105
140
17.3
3400
4300
 
NCF 3011 CV
170
260
67
671
1060
118
1100
1400
 
NCF 3034 CV
200
310
82
913
1530
160
950
1200
 
NCF 3040 CV
850
1030
106
2860
8000
570
200
260
 
NCF 28/850 V
85
120
22
102
166
20.4
6300
6300
 
NCF 2917 CV
750
1000
145
4460
10600
710
220
280
 
NCF 29/750 V
260
400
104
1540
2550
250
700
900
 
NCF 3052 CV
530
650
72
1400
3450
285
360
450
 
NCF 28/530 V
500
670
100
2380
5300
430
360
450
 
NCF 29/500 V
85
150
36
246
325
41.5
4500
5600
 
NCF 2217 V
180
380
126
1870
2650
255
670
800
 
NJG 2336 VH
160
290
80
990
1500
160
950
1200
 
NCF 2232 V
500
720
167
3800
7500
570
360
450
 
NCF 30/500 CV
55
120
43
233
260
33.5
2200
2800
 
NJG 2311 VH
70
110
30
128
173
22.4
6000
7000
 
NCF 3014 CV
25
62
24
68.2
68
8.5
4500
5600
 
NJG 2305 VH
60
85
16
55
80
9.15
3600
4500
 
NCF 2912 CV
340
460
72
1190
2500
228
560
700
 
NCF 2968 V
110
240
80
858
1060
122
1100
1300
 
NJG 2322 VH
530
780
185
5230
10600
780
320
400
 
NCF 30/530 V
90
190
64
550
680
83
1400
1700
 
NJG 2318 VH
220
270
24
183
365
34.5
1000
1200
 
NCF 1844 V
200
250
24
176
335
32.5
1100
1400
 
NCF 1840 V
110
170
45
275
400
48
3800
4500
 
NCF 3022 CV
35
62
20
48.4
56
6.55
5300
6700
 
NCF 3007 CV
1000
1320
185
7480
18600
1160
150
180
 
NCF 29/1000 V
180
280
74
781
1250
134
1100
1300
 
NCF 3036 CV
260
540
165
3580
5000
430
430
530
 
NJG 2352 VH
65
100
26
112
163
20
3000
3800
 
NCF 3013 CV
950
1250
175
6600
16300
1020
160
200
 
NCF 29/950 V
530
710
106
2700
6000
465
340
430
 
NCF 29/530 V
420
620
150
3030
5700
455
430
530
 
NCF 3084 CV
240
300
28
260
510
47.5
900
1100
 
NCF 1848 V
220
460
145
2700
3750
335
530
670
 
NJG 2344 VH
280
350
33
341
695
64
750
950
 
NCF 1856 V
260
320
28
270
550
50
800
1000
 
NCF 1852 V
190
400
132
2160
3000
280
630
800
 
NJG 2338 VH
65
140
48
303
360
46.5
1900
2400
 
NJG 2313 VH
380
560
135
2700
5100
425
480
600
 
NCF 3076 V
460
680
163
3690
6950
540
380
480
 
NCF 3092 CV
670
900
136
3910
9000
630
260
320
 
NCF 29/670 V
440
540
60
1060
2700
232
450
560
 
NCF 2888 V
150
320
108
1450
1930
196
800
1000
 
NJG 2330 VH
320
480
121
1980
3450
310
560
700
 
NCF 3064 CV
35
80
31
108
114
14.3
3400
4300
 
NJG 2307 VH
950
1150
90
2420
6300
425
170
220
 
NCF 18/950 V
80
125
34
165
228
29
2400
3000
 
NCF 3016 CV
120
260
86
952
1250
140
1000
1200
 
NJG 2324 VH
900
1180
165
5940
14600
950
170
220
 
NCF 29/900 V
340
420
38
446
950
83
600
750
 
NCF 1868 V
150
225
56
457
710
80
1300
1700
 
NCF 3030 CV
320
400
38
440
900
80
630
800
 
NCF 1864 V
750
920
100
2640
6950
520
240
300
 
NCF 28/750 V
120
180
46
292
440
52
1700
2000
 
NCF 3024 CV
300
380
38
418
850
75
670
850
 
NCF 1860 V
900
1090
85
2240
5700
405
190
240
 
NCF 18/900 V/HB1
800
1060
150
4950
12000
800
200
260
 
NCF 29/800 V
190
290
75
792
1290
140
1000
1300
 
NCF 3038 CV
65
90
16
58.3
88
10.2
3200
4000
 
NCF 2913 CV
30
72
27
84.2
86.5
11
4000
4800
 
NJG 2306 VH
900
1090
112
3190
9150
655
190
240
 
NCF 28/900 V
1000
1220
100
2920
7500
455
160
200
 
NCF 18/1000 V
75
115
30
134
190
24.5
2600
3200
 
NCF 3015 CV
220
340
90
1080
1800
186
850
1100
 
NCF 3044 CV
45
100
25
110
112
14
7500
9000
 
NJG 309 VH
190
340
92
1250
1900
196
800
1000
 
NCF 2238 V
170
310
86
1100
1700
176
900
1100
 
NCF 2234 V
280
420
106
1570
2650
260
670
850
 
NCF 3056 CV
75
160
55
396
480
60
1600
2000
 
NJG 2315 VH
600
800
118
3360
7500
550
300
380
 
NCF 29/600 V
850
1120
155
5230
12700
830
190
240
 
NCF 29/850 V
150
270
73
781
1220
132
950
1200
 
NCF 2230 V
45
100
36
172
196
25.5
2800
3400
 
NJG 2309 VH
630
780
88
1940
5000
390
300
360
 
NCF 28/630 V
950
1150
118
3410
9800
655
170
220
 
NCF 28/950 V
90
140
37
198
280
35.5
2200
2800
 
NCF 3018 CV
130
280
93
1080
1430
156
950
1200
 
NJG 2326 VH
710
950
140
4290
10000
695
240
300
 
NCF 29/710 V
130
200
52
413
620
72
1500
1900
 
NCF 3026 CV
100
215
73
704
900
106
1200
1500
 
NJG 2320 VH
140
250
68
693
1020
114
1200
1500
 
NCF 2228 V
160
240
60
512
800
90
1200
1500
 
NCF 3032 CV
120
215
58
512
735
85
1400
1700
 
NCF 2224 V
70
150
51
336
400
50
1800
2200
 
NJG 2314 VH
75
105
19
79.2
125
14.6
2800
3600
 
NCF 2915 CV
1000
1220
128
4130
11600
720
160
200
 
NCF 28/1000 V
85
130
34
172
236
30
2400
3000
 
NCF 3017 CV
500
620
72
1340
3350
275
380
480
 
NCF 28/500 V
400
600
148
2970
5500
450
450
560
 
NCF 3080 CV
200
420
138
2290
3200
290
600
750
 
NJG 2340 VH
560
820
195
5830
11800
865
300
380
 
NCF 30/560 V
85
180
60
484
620
76.5
1400
1800
 
NJG 2317 VH
240
360
92
1140
1960
200
800
1000
 
NCF 3048 CV
1120
1360
106
3740
9650
585
130
170
 
NCF 18/1120 V
800
980
82
1940
4800
345
220
280
 
NCF 18/800 V
240
500
155
3140
4400
390
480
600
 
NJG 2348 VH
460
580
72
1300
3050
260
430
530
 
NCF 2892 V/HB1
480
700
165
3740
7200
550
360
450
 
NCF 3096 CV
630
850
128
3740
8650
610
280
340
 
NCF 29/630 V
140
300
102
1230
1660
180
850
1100
 
NJG 2328 VH
170
360
120
1760
2450
236
700
900
 
NJG 2334 VH
60
95
26
106
146
18.3
3400
4000
 
NCF 3012 CV
300
460
118
1900
3250
300
600
750
 
NCF 3060 CV
45
75
23
60.5
78
9.15
4300
5300
 
NCF 3009 CV
480
600
56
935
2040
170
400
500
 
NCF 1896 V
340
520
133
2380
4150
355
530
670
 
NCF 3068 CV
90
125
22
105
176
20.8
2400
3000
 
NCF 2918 CV
440
600
95
2010
4400
380
430
530
NCF 2988 V

SKF logo