滚针/角接触球轴承

打印导出为 PDF
  • (所有)
    内径:
    精确 :
     ≤ d ≤ 
    d =
    外径:
    精确 :
     ≤ D ≤ 
    D =
    宽度:
    精确 :
     ≤ B ≤ 
    B =
    外圈宽度:
    精确 :
     ≤ C ≤ 
    C =
基本尺寸基本额定载荷疲劳载荷极限额定转速型号
    动态径向静止径向动态轴向静态轴向径向轴向参考转速极限转速 
dDBCCC0CC0PuPu   
mmkNkNr/min 
             
60
85
38
34
60.5
114
9.5
18
14.3
0.77
6000
6700
NKIB 5912
45
68
34
30
45.7
78
7.4
12
9.6
0.513
7500
8500
NKIB 5909
35
55
27
 
31.9
54
5.8
8.4
6.7
0.355
9500
11000
NKIA 5907
55
80
38
34
57.2
106
9.2
16.7
13.2
0.697
6300
7000
NKIB 5911
40
62
30
 
42.9
71
7.1
10.9
8.8
0.467
8000
9500
NKIA 5908
40
62
34
30
42.9
71
7.1
10.9
8.8
0.467
8000
9500
NKIB 5908
50
72
34
30
47.3
85
7.7
13.7
10.6
0.579
7000
8000
NKIB 5910
25
42
23
 
24.2
34.5
4.2
5.2
4.1
0.224
13000
15000
NKIA 5905
35
55
30
27
31.9
54
5.8
8.4
6.7
0.355
9500
11000
NKIB 5907
30
47
23
 
25.5
39
4.5
6.3
4.6
0.268
11000
13000
NKIA 5906
30
47
25
23
25.5
39
4.5
6.3
4.6
0.268
11000
13000
NKIB 5906
17
30
18
 
11.4
16.3
2.2
2.7
1.9
0.116
18000
20000
NKIA 5903
25
42
25
23
24.2
34.5
4.2
5.2
4.1
0.224
13000
15000
NKIB 5905
20
37
23
 
21.6
28
3.7
4.2
3.3
0.176
15000
17000
NKIA 5904
20
37
25
23
21.6
28
3.7
4.2
3.3
0.176
15000
17000
NKIB 5904
12
24
16
 
8
9.6
2
1.9
1.1
0.083
22000
26000
NKIA 5901
17
30
20
18
11.4
16.3
2.2
2.7
1.9
0.116
18000
20000
NKIB 5903
15
28
18
 
11.2
15.3
2.2
2.3
1.8
0.099
19000
22000
NKIA 5902
15
28
20
18
11.2
15.3
2.2
2.3
1.8
0.099
19000
22000
NKIB 5902
45
68
30
 
45.7
78
7.4
12
9.6
0.513
7500
8500
NKIA 5909
22
39
25
23
23.3
32
4.1
4.9
3.9
0.205
14000
15000
NKIB 59/22
12
24
17.5
16
8
9.6
2
1.9
1.1
0.083
22000
26000
NKIB 5901
65
90
38
34
61.6
120
9.9
19.2
14.6
0.816
5600
6300
NKIB 5913
70
100
45
40
84.2
163
13.2
25
20.8
1
5000
5600
NKIB 5914
60
85
34
 
60.5
114
9.5
18
14.3
0.77
6000
6700
NKIA 5912
65
90
34
 
61.6
120
9.9
19.2
14.6
0.816
5600
6300
NKIA 5913
70
100
40
 
84.2
163
13.2
25
20.8
1
5000
5600
NKIA 5914
22
39
23
 
23.3
32
4.1
4.9
3.9
0.205
14000
15000
NKIA 59/22
55
80
34
 
57.2
106
9.2
16.7
13.2
0.697
6300
7000
NKIA 5911
50
72
30
 
47.3
85
7.7
13.7
10.6
0.579
7000
8000
NKIA 5910

For additional information about the meaning and limitations of the product data, refer to Needle roller / angular contact ball bearings and Principles of bearing selection and application.

SKF logo