带机削套圈、不带内圈的滚针轴承

打印导出为 PDF
  • 产品表筛选
    (所有)
    (所有)
    滚子下直径:
    精确 :
     ≤ Fw ≤ 
    Fw =
    外径:
    精确 :
     ≤ D ≤ 
    D =
    宽度:
    精确 :
     ≤ C ≤ 
    C =
    ► Popular item
基本尺寸基本额定载荷疲劳载荷极限额定转速 型号
   动态静态 参考转速极限转速  
FwDCCC0Pu    
mmkNkNr/min  
          
52
68
22
45.7
78
9.65
7500
8500
 
RNA 4909
42
55
20
31.9
54
6.7
9500
11000
 
RNA 4907
95
115
26
73.7
146
18.6
4300
4800
 
NK 95/26
19
27
20
16.5
25.5
3.05
20000
24000
 
NK 19/20
42
55
20
27
43
5.3
 
4800
 
RNA 4907 RS
28
39
30
36.9
57
7.2
14000
15000
 
RNA 69/22
25
37
16
20.1
28
3.35
15000
17000
 
RNAO 25x37x16
110
130
35
114
270
33.5
3600
4000
 
RNA 4919
85
105
30
84.2
170
21.6
4800
5300
 
RNA 4915
16
24
13
8.09
9.65
1.14
 
11000
 
RNA 4901 RS
100
120
35
108
250
31
4000
4500
 
RNA 4917
105
125
36
112
265
32.5
3800
4300
 
NK 105/36
105
125
35
112
265
32.5
3800
4300
 
RNA 4918
72
90
25
61.6
120
14.6
5600
6300
 
RNA 4913
115
140
40
125
280
34
3400
4000
 
RNA 4920
105
125
26
78.1
166
20.4
3800
4300
 
NK 105/26
37
47
20
25.1
46.5
5.85
11000
12000
 
NK 37/20
6
13
8
2.55
2.36
0.25
34000
38000
 
RNAO 6x13x8 TN
43
53
20
27.5
55
6.8
9500
11000
 
NK 43/20
50
62
20
25.5
60
7.2
8500
9500
 
RNAO 50x62x20
35
47
18
26.4
44
5.3
11000
13000
 
RNAO 35x47x18
30
40
17
18.7
34
4.05
13000
15000
 
RNAO 30x40x17
55
68
20
27
67
8.15
7500
8500
 
RNAO 55x68x20
150
180
50
198
480
57
2600
3000
 
RNA 4926
160
190
50
205
510
60
2400
2800
 
RNA 4928
18
30
24
20.9
30
3.6
20000
24000
 
RNAO 18x30x24
125
150
40
130
300
35.5
3200
3600
 
RNA 4922
21
29
16
13.8
20.4
2.45
19000
22000
 
NK 21/16
43
53
30
40.2
90
11.2
9500
11000
 
NK 43/30
37
47
30
36.9
76.5
9.5
11000
12000
 
NK 37/30
52
68
22
39.1
64
7.8
 
3800
 
RNA 4909.2RS
16
28
12
11
12.5
1.5
22000
26000
 
RNAO 16x28x12
75
95
28
70.4
132
16.6
5300
6000
 
NKS 75
21
29
20
17.2
27
3.35
19000
22000
 
NK 21/20
17
25
13
10.1
14.6
1.73
22000
26000
 
RNAO 17x25x13
12
22
12
9.52
10
1.18
26000
30000
 
RNAO 12x22x12 TN
15
23
13
8.25
11.2
1.29
24000
28000
 
RNAO 15x23x13
35
47
17
23.3
32
3.8
 
5600
 
RNA 4906 RS
32
42
30
34.1
65.5
8.3
12000
14000
 
NK 32/30
29
38
30
31.9
60
7.5
14000
15000
 
NK 29/30
47
57
20
29.2
61
7.65
8500
10000
 
NK 47/20
14
22
13
7.37
8.15
0.965
 
12000
 
RNA 4900 RS
7
14
8
2.81
2.75
0.29
32000
36000
 
RNAO 7x14x8 TN
145
165
35
119
325
36.5
2800
3200
 
RNA 4826
165
190
40
147
415
46.5
2400
2800
 
RNA 4830
35
47
16
23.3
37.5
4.5
11000
13000
 
RNAO 35x47x16
7
14
12
3.58
3.75
0.415
32000
36000
 
NK 7/12 TN
8
15
10
3.8
4.25
0.465
32000
36000
 
RNAO 8x15x10 TN
185
215
45
179
520
56
2200
2400
 
RNA 4834
195
225
45
190
570
60
2000
2400
 
RNA 4836
60
78
20
41.8
86.5
10.6
6700
7500
 
RNAO 60x78x20
220
250
50
224
735
75
1800
2000
 
RNA 4840
22
30
13
10.1
16.3
1.86
18000
20000
 
RNAO 22x30x13
42
55
36
48.4
93
11.4
9500
11000
 
RNA 6907
265
300
60
347
1120
112
1500
1700
 
RNA 4848
285
320
60
358
1200
118
1400
1500
 
RNA 4852
30
42
17
21.6
27.5
3.25
 
6300
 
RNA 4905 RS
10
17
10
4.57
5.7
0.63
28000
32000
 
RNAO 10x17x10 TN
90
105
26
58.3
150
18.6
4500
5300
 
RNAO 90x105x26
35
47
32
40.2
75
9
11000
13000
 
RNAO 35x47x32
29
38
20
24.6
42.5
5.2
14000
15000
 
NK 29/20 TN
22
35
16
19.4
25.5
3.05
17000
19000
 
RNAO 22x35x16
105
125
63
172
450
55
3800
4300
 
RNA 6918
305
350
69
429
1320
129
1300
1400
 
RNA 4856
85
105
54
130
290
37.5
4800
5300
 
RNA 6915
350
400
80
605
1900
176
1100
1200
 
RNA 4864
45
62
40
64.4
137
16.6
9000
10000
 
RNAO 45x62x40
5
10
8
2.29
2
0.212
36000
40000
 
RNAO 5x10x8 TN
16
24
13
8.58
12
1.37
24000
26000
 
RNAO 16x24x13
42
52
30
39.1
86.5
10.8
9500
11000
 
NK 42/30
330
380
80
594
1800
173
1100
1300
 
RNA 4860
90
110
30
64.4
173
21.6
4500
5300
 
RNAO 90x110x30
22
35
20
24.6
30
3.65
16000
19000
 
NKS 22
24
37
20
26
33.5
4
15000
17000
 
NKS 24
370
420
80
616
1960
183
1000
1200
 
RNA 4868
68
82
35
60.5
146
18.3
6000
6700
 
NK 68/35
28
42
20
28.6
39
4.75
13000
15000
 
NKS 28
415
480
100
968
3000
270
900
1000
 
RNA 4876
390
440
80
627
2040
186
950
1100
 
RNA 4872
50
65
20
34.1
62
7.65
8000
9000
 
RNAO 50x65x20
58
72
22
40.2
69.5
8.5
 
3400
 
RNA 4910 RS
22
30
13
9.52
12.9
1.53
 
9000
 
RNA 4903.2RS
28
39
17
23.3
32
3.9
14000
15000
 
RNA 49/22
40
50
34
35.2
83
10
10000
12000
 
RNAO 40x50x34
68
82
25
44
95
11.8
6000
6700
 
NK 68/25
25
37
17
19.4
22.4
2.65
 
7500
 
RNA 4904 RS
30
42
32
38
67
8
13000
15000
 
RNAO 30x42x32
40
55
40
59.4
118
14.6
10000
11000
 
RNAO 40x55x40
75
92
25
53.9
110
13.7
5300
6000
 
NK 75/25
32
45
17
25.1
36.5
4.4
12000
14000
 
RNA 49/28
42
55
20
27
43
5.3
 
4800
 
RNA 4907.2RS
9
16
16
5.72
7.2
0.815
30000
34000
 
NK 9/16 TN
65
85
30
53.9
125
15.6
6300
7000
 
RNAO 65x85x30
52
68
22
39.1
64
7.8
 
3800
 
RNA 4909 RS
20
28
13
9.52
14.6
1.66
20000
22000
 
RNAO 20x28x13
25
35
17
14.2
26.5
3.1
16000
18000
 
RNAO 25x35x17
40
55
20
31.4
57
6.95
10000
11000
 
RNAO 40x55x20
40
50
17
20.5
41.5
5
10000
12000
 
RNAO 40x50x17
60
78
40
72.1
173
21.2
6700
7500
 
RNAO 60x78x40
20
28
26
16.1
29
3.35
20000
22000
 
RNAO 20x28x26
25
35
26
18.7
37.5
4.3
16000
18000
 
RNAO 25x35x26
65
85
28
66
114
14.6
6000
6700
 
NKS 65
20
32
12
12.8
16.3
1.96
19000
22000
 
RNAO 20x32x12
22
30
13
9.52
12.9
1.53
 
9000
 
RNA 4903 RS
73
90
35
73.7
163
20.4
5600
6300
 
NK 73/35
60
72
25
46.8
110
13.4
6700
7500
 
NK 60/25 TN
55
68
35
52.3
122
15.3
7500
8500
 
NK 55/35
50
65
22
42.9
72
8.8
8000
9000
 
NKS 50
70
90
30
57.2
137
17
6000
6700
 
RNAO 70x90x30
38
48
30
37.4
80
10
11000
12000
 
NK 38/30
48
62
22
36.9
58.5
7.1
 
4000
 
RNA 4908 RS
43
58
22
39.1
61
7.5
9000
10000
 
NKS 43
50
65
40
58.3
125
15.3
8000
9000
 
RNAO 50x65x40
45
55
17
21.6
46.5
5.6
9000
10000
 
RNAO 45x55x17
80
100
30
68.2
176
22
5000
6000
 
RNAO 80x100x30
48
62
22
36.9
58.5
7.1
 
4000
 
RNA 4908.2RS
35
45
13
15.4
28
3.25
12000
13000
 
RNAO 35x45x13
35
45
17
19.8
39
4.65
12000
13000
 
RNAO 35x45x17
100
120
30
67.1
190
23.6
4000
4800
 
RNAO 100x120x30
7
14
10
2.81
2.75
0.29
32000
36000
 
NK 7/10 TN
32
47
22
34.1
46.5
5.7
12000
13000
 
NKS 32
37
52
22
36.9
54
6.55
10000
12000
 
NKS 37
35
45
26
26.4
56
6.55
12000
13000
 
RNAO 35x45x26
20
28
13
9.13
12
1.43
 
9500
 
RNA 4902 RS
95
115
36
105
232
30
4300
4800
 
NK 95/36
73
90
25
52.8
106
13.2
5600
6300
 
NK 73/25
30
42
16
22
33.5
4
13000
15000
 
RNAO 30x42x16

SKF logo