滚针推力轴承

打印导出为 PDF
  • (所有)
    内径:
    精确 :
     ≤ d ≤ 
    d =
    外径:
    精确 :
     ≤ D ≤ 
    D =
    滚子直径:
    精确 :
     ≤ Dw ≤ 
    Dw =
基本尺寸基本额定载荷疲劳载荷极限额定转速型号
   动态静态 参考转速极限转速 
dDDwCC0Pu   
mmkNkNr/min 
         
45
68
3
27
127
15.3
2600
5300
AXW 45
85
110
4
52
290
35.5
1700
3400
AXK 85110
60
85
3
37.5
232
28.5
2200
4300
AXK 6085
45
65
3
27
127
15.3
2600
5300
AXK 4565
17
30
2
11
40.5
4.7
4500
9500
AXK 1730
130
170
5
112
830
93
1100
2200
AXK 130170
55
78
3
34.5
186
22.4
2200
4300
AXK 5578
25
45
2
13.4
60
6.9
3800
7500
AXW 25
12
26
2
9.1
30
3.4
5000
10000
AXK 1226
30
50
2
15
72
8.3
3600
7000
AXW 30
10
27
2
8.5
26
3
5300
10000
AXW 10
110
145
4
81.5
620
72
1300
2600
AXK 110145
5
15
2
4.5
9.5
1
6700
14000
AXK 0515 TN
50
73
3
28.5
143
17
2400
5000
AXW 50
80
105
4
51
280
34
1700
3400
AXK 80105
10
24
2
8.5
26
3
5300
10000
AXK 1024
100
135
4
76.5
560
65.5
1400
2800
AXK 100135
15
28
2
10.4
37.5
4.3
4800
9500
AXK 1528
4
14
2
4.1
8.3
0.95
7500
15000
AXK 0414 TN
35
55
2
16.6
83
9.8
3200
6300
AXW 35
75
100
4
50
265
32.5
1700
3400
AXK 75100
8
21
2
7.2
20
2.3
5600
11000
AXK 0821 TN
50
70
3
28.5
143
17
2400
5000
AXK 5070
17
33
2
11
40.5
4.7
4500
9500
AXW 17
40
60
3
25
114
13.7
2800
5600
AXK 4060
15
31
2
10.4
37.5
4.3
4800
9500
AXW 15
140
180
5
116
900
96.5
1000
2000
AXK 140180
30
47
2
15
72
8.3
3600
7000
AXK 3047
12
29
2
9.1
30
3.4
5000
10000
AXW 12
150
190
5
120
950
102
1000
2000
AXK 150190
20
38
2
12
47.5
5.6
4300
8500
AXW 20
35
52
2
16.6
83
9.8
3200
6300
AXK 3552
20
35
2
12
47.5
5.6
4300
8500
AXK 2035
120
155
4
86.5
680
76.5
1300
2600
AXK 120155
25
42
2
13.4
60
6.9
3800
7500
AXK 2542
65
90
3
39
255
31
2000
4000
AXK 6590
160
200
5
125
1000
106
950
1900
AXK 160200
40
63
3
25
114
13.7
2800
5600
AXW 40
90
120
4
65.5
405
49
1500
3000
AXK 90120
6
19
2
6.3
16
1.8
6000
12000
AXK 0619 TN
70
95
4
49
255
31
1800
3600
AXK 7095

For additional information about the meaning and limitations of the product data, refer to Needle roller thrust bearings and Principles of bearing selection and application.

SKF logo