TDI 配置的双列圆锥滚子轴承

打印导出为 PDF
  • (所有)
    (所有)
    内径:
    精确 :
     ≤ d ≤ 
    d =
    外径:
    精确 :
     ≤ D ≤ 
    D =
    外圈上的轴承总宽度:
    精确 :
     ≤ T ≤ 
    T =
    内圈上的轴承总宽度:
    精确 :
     ≤ B ≤ 
    B =
基本尺寸基本额定载荷疲劳载荷极限型号
    动态静态  
dDTBCC0Pu 
mmkNkN 
        
305.033
560
200
200
2920
5300
430
332068
440
615.95
220
220
2120
5100
400
BT2-8013/HA3VA901
380
560
200
200
2810
6550
520
BT2-8009/HA3
609.6
820
171.45
171.45
4020
10600
750
BT2B 332424/HA3
390
568
180
180
2380
5850
450
BT2B 334045/HA3
384.175
546.1
193.675
193.675
3470
8300
640
331158 A
522
690
180
160
2860
8300
600
BT2B 328359/HA1
300
440
105
105
1010
2040
180
332168
400
650
240
240
3910
8150
620
332167
445
620
160
160
2120
5100
400
BT2B 334069/HA3
333.375
469.9
166.688
166.688
2460
5700
465
BT2B 328695 A/HA1
510.13
800
285
285
5610
12700
900
332171
406.4
546.1
138.113
138.113
2200
5100
405
BT2B 331840 C/HA1
384.175
546.1
193.675
193.675
3470
8300
640
BT2B 328580/HA1
406.4
546.1
138.113
138.113
2200
5100
405
BT2B 331840 G/HA1C150
400
650
240
240
3910
8150
620
BT2B 332167 C/HA3
346.075
488.95
104.775
95.25
1170
2750
228
BT2B 332913/HB1
368.3
596.9
165.1
158.75
3080
5850
465
331905
445
620
180
180
2120
5100
400
BT2B 334113/HA3VA901
408.4
570.1
152
160
1510
3450
285
BT2B 334068/HA1VA901
863.6
1130.3
323.85
323.85
10600
31000
1860
331590
408.4
546.1
120
98
1510
3450
285
BT2B 328874/HA1
571.5
812.8
285.75
285.75
7210
18000
1200
BT2B 331854/HA1
303.212
495.3
263.525
263.525
4570
9800
765
BT2B 332685/HA1
500
730
280
280
6600
15600
1100
331676 A
682.625
965.2
338.138
338.138
9520
25000
1600
332129 A/HA4
415.925
590.55
209.55
209.55
3910
9650
735
331445
901.7
1295.4
450.85
438.15
16800
43000
2500
331306
660.4
812.8
176.212
176.212
3580
11200
765
331198
650
1030
270
270
8800
18300
1250
BT2B 328306/HA4
408.4
546.1
150
125
1830
4750
375
BT2B 328466/HA1
346.075
488.95
174.625
174.625
2550
6000
480
331527 C
343.052
457.098
122.238
122.238
1510
3400
285
332240 A
560
820
242
242
5010
11400
815
BT2B 332626/HA7
682.625
965.2
338.138
338.138
9520
25000
1600
332129/HA4
406.4
580
164.275
164.275
1830
4250
355
BT2B 334085/HA1VA901
305.07
524
220
220
2550
5200
425
BT2-8006/HA3VA901
254
438.15
165.1
165.1
2510
4250
375
BT2B 332536/HA1
447.675
635
223.838
223.838
4400
11000
800
BT2B 332911 C/HA1
489.026
634.873
152.4
152.4
2750
7350
540
BT2B 331848
320
540
160
160
2240
4400
375
BT2-8017/HA3
420
620
200
200
2970
7200
560
BT2-8016/HA3
460
680
180
180
3140
6950
530
BT2B 328876/HA1
447.675
635
223.838
223.838
4400
11000
800
BT2B 332911 B/HB1
390
546.1
141.288
141.288
2200
5100
405
BT2B 328705/HA1
491
635
148
128
1900
5300
400
BT2B 328381/HA1
386
574
220
220
2750
6550
510
BT2-8010/HA3VA901
360
680
330
300
7210
13400
980
331729
800
1100
300
300
7650
21600
1340
332394
460
680
180
180
3140
6950
530
BT2B 334030/HA1
800
1260
375
375
14700
33500
2000
BT2B 334032/HA4
519.112
736.6
258.762
258.762
6050
15600
1080
BT2B 334009/HB1
390
615.95
220
220
2750
6550
510
BT2-8014/HA3VA901
305.07
524
200
200
2550
5200
425
BT2B 334110/HA3
390
590
200
200
2750
6550
510
BT2B 328934/HA3
368.3
523.875
185.738
185.738
3140
7500
585
BT2B 332468 A/HA1
520
660
140
140
2050
5700
425
BT2-8001/HA3
609.6
787.4
171.45
171.45
4020
10600
750
BT2B 331858/HA1
501.65
673.1
184.15
184.15
3910
9650
720
BT2B 332547/HA1
450
595
178
178
2970
8150
610
BT2B 328523/HA1
300.038
422.275
150.812
150.812
2050
4750
400
331951
342.9
533.4
139.7
146.05
2380
4400
365
331713 B
939.8
1333.5
463.55
463.55
17600
49000
2750
331350
342.9
533.4
139.7
146.05
2380
4400
365
331713 A
305.033
560
200
200
2920
5300
430
BT2B 334087/HA3
430
535
84
84
1080
3000
240
BT2B 334013/HA1
320
524
185
185
2550
5200
425
BT2B 334152/HA3
415.925
590.55
209.55
209.55
3910
9650
735
BT2B 328283/HA1
384.175
546.1
193.675
193.675
3470
8300
640
BT2B 331837
501.65
711.2
250.825
250.825
5500
13700
980
331182
368.3
523.875
185.738
185.738
3140
7500
585
BT2B 331836
333.375
469.9
166.688
231.775
2460
5700
465
BT2B 332871/HA4
409.575
546.1
161.925
161.925
2510
6550
500
331714 B
510
733.5
200.025
200.025
3580
8500
630
617670
480
660
150
150
1760
5200
390
BT2B 334100/HA3
305.07
560
200
200
2920
5300
430
331617
571.5
812.8
285.75
285.75
7210
18000
1200
BT2B 331476 AG/HA1
464
615.95
150
136
2160
5850
440
BT2B 328361/HA1
519.112
736.6
258.762
258.762
6050
15600
1080
BT2B 332662/HB1
317.5
422.275
128.588
128.588
1680
4150
340
BT2B 328699 G/HA1
482
640
160
160
1760
5200
390
BT2B 334112/HA3
580
830
280
280
6820
16600
1120
331677
305.07
500
200
200
2550
5200
425
332169 AA
536.575
761.873
269.875
269.875
6270
16000
1100
331682
406.4
566.1
150
150
1830
4750
355
BT2B 334024/HA3
390
590
220
220
2750
6550
510
BT2-8011/HA3VA901
360
560
160
160
2380
4650
380
BT2-8000/HA3
447.675
635
223.838
223.838
4400
11000
800
331562
635
939.8
304.8
304.8
6710
16600
1100
331555 B
346.075
488.95
174.625
174.625
2640
6300
510
BT2B 328410 C/HA1
203.2
368.3
158.75
152.48
1870
3350
310
BT2B 332683/HA1
520
715
180
180
2860
8300
600
BT2B 334041/HA3
558.8
736.6
196.85
196.85
4290
11600
815
331607 B
240
480
220
200
3360
5500
465
BT2B 332931
390
570
200
200
2750
6550
510
BT2B 328896/HA3
558.8
736.6
196.85
196.85
4290
11600
815
331607 A
482
640
160
160
1720
4250
340
BT2B 334111/HA3VA901
305.07
500
200
200
2550
5200
425
332169 A

For additional information about the meaning and limitations of the product data, refer to Double row tapered roller bearings and Principles of bearing selection and application.

SKF logo