单列,面对面配置,圆锥滚子轴承

打印导出为 PDF
  • (所有)
    内径:
    精确 :
     ≤ d ≤ 
    d =
    外径:
    精确 :
     ≤ D ≤ 
    D =
    总轴承宽度:
    精确 :
     ≤ T ≤ 
    T =
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratingsDesignation
   dynamicstatic Reference speedLimiting speed 
dDTCC0Pu   
mmkNkNr/min 
         
300
420
152
1790
4500
375
800
1400
32960/DF
140
300
154
1190
1800
176
1200
2200
31328 XJ2/DF
150
270
98
737
1120
114
1400
2400
30230/DFC350
160
240
102
737
1560
156
1500
2400
32032 X/DF
140
250
91.5
721
1140
116
1500
2600
30228 J2/DFC100
280
420
174
2050
4750
400
800
1300
32056 X/DF
190
340
120
1230
2000
190
1400
1800
30238 J2/DFC700
85
130
72
308
620
69.5
2800
4800
33017/QDFC240
75
130
66.5
275
425
49
3000
5000
32215 J2/QDF
90
160
65
336
490
57
2400
4000
30218 J2/DF
35
80
45.5
105
134
15.6
4500
8500
31307 J2/QDF
80
125
58
233
430
49
3000
5000
32016 X/QDFC165
190
290
128
1120
2400
224
1200
2000
32038 X/DF
80
140
70.5
319
490
57
2800
4500
32216 J2/QDF
160
290
104
913
1460
143
1300
2200
30232 J2/DF
95
200
99
501
710
78
1800
3400
31319 J2/DF
70
110
50
172
305
34.5
3400
5600
32014 X/QDF
95
145
78
380
735
81.5
2600
4300
33019/QDF
110
240
126
781
1160
125
1500
2800
31322 XJ2/DF
100
150
64
292
560
62
2400
4000
32020 X/QDF
25
62
36.5
64.4
80
8.6
6000
11000
31305 J2/QDF
75
115
62
233
455
52
3200
5300
33015/QDF
150
320
164
1340
2040
200
1100
2000
31330 XJ2/DF
130
200
90
539
1080
110
1800
3000
32026 X/DF
200
360
128
1340
2240
212
1000
1700
30240 J2/DFC570
60
95
46
163
245
27
4300
6700
32012 X/QCL7CDFC250
240
360
152
1570
3550
315
950
1600
32048 X/DF
40
90
50.5
146
163
19
4500
7500
31308 J2/QCL7CDF
55
90
54
180
270
30.5
4500
7000
33011/QDF03C170
110
170
76
402
780
85
2200
3600
32022 X/QDF
130
280
144
1050
1560
163
1300
2400
31326 XJ2/DF
150
270
154
1250
2280
224
1400
2400
32230 J2/DF
95
170
91
484
780
86.5
2200
3800
32219 J2/DF
110
200
82
523
800
90
2000
3200
30222 J2/DF
170
260
114
880
1830
180
1400
2200
32034 X/DF
170
230
76
484
1160
110
1500
2800
32934/DFC225
110
180
112
627
1250
134
2000
3400
33122/DF
90
140
78
369
710
78
2600
4500
33018/QDFC150
75
130
54.5
238
355
41.5
3000
5000
30215 J2/QDF
140
210
90
561
1160
116
1700
2800
32028 X/DF
260
400
174
1980
4400
380
850
1400
32052 X/DF
50
90
43.5
130
183
20.8
4500
7500
30210 J2/QDF
100
180
74
418
640
72
2200
3600
30220 J2/DF
120
180
76
418
830
88
2000
3400
32024 X/DF
170
310
182
1720
3250
300
1200
2000
32234 J2/DF
50
110
58.5
208
240
28.5
3600
6000
31310 J2/QCL7CDF
30
72
41.5
80.9
100
11.4
5300
9500
31306 J2/QDF
100
215
103
693
980
106
1900
3200
30320 J2/DFC400
130
180
64
341
735
76.5
2000
3600
32926/DF
65
120
49.5
228
270
32.5
3600
5600
30213 J2/QDF
190
260
90
616
1530
143
1300
2400
32938/DF
70
110
62
220
400
45.5
3400
5600
33014/DF
220
300
102
842
2000
183
1100
2000
32944/DFC300
75
125
74
303
530
63
3000
5000
33115/QDFC150
120
215
87
583
915
98
1800
3000
30224 J2/DF
90
140
64
292
540
62
2600
4300
32018 X/QDF
200
310
140
1280
2750
255
1100
1900
32040 X/DF
120
260
119
968
1400
146
1600
2600
30324 J2/DFC600
180
250
90
605
1460
137
1700
2200
32936/DF
180
320
114
1010
1630
160
1500
2000
30236 J2/DF
120
260
136
935
1400
146
1400
2400
31324 XJ2/DF
140
250
143.5
1100
2000
200
1500
2600
32228 J2/DF
200
360
208
2090
4000
360
1300
1700
32240 J2/DF
85
150
77
369
570
65.5
2600
4300
32217 J2/QDF
130
230
87.5
627
980
106
1700
2800
30226 J2/DF
70
150
76
319
440
54
2400
4500
31314 J2/QCL7CDF
90
190
93
457
630
73.5
1900
3400
31318 J2/DF
130
230
135.5
952
1660
170
1600
2800
32226 J2/DF
120
180
96
495
1080
112
2600
3400
33024/DFC250
180
320
182
1720
3250
300
1100
1900
32236 J2/DF
100
180
98
539
880
96.5
2200
3600
32220 J2/DF
90
160
85
292
540
62
2600
4300
32218 J2/QDF
120
215
123
792
1400
146
1800
3000
32224 J2/DF
85
130
58
238
450
51
2800
4800
32017 X/QDF
55
120
63
209
275
33.5
3000
5600
31311 J2/QDF
180
280
128
1100
2320
220
1300
2000
32036 X/DF
45
100
54.5
180
204
24.5
4000
6700
31309 J2/QCL7CDF
60
130
67
246
335
40.5
2800
5300
31312 J2/QDF
80
170
85
380
530
64
2200
4000
31316 J1/QCL7CDF

For additional information about the meaning and limitations of the product data, refer to Single row tapered roller bearings and Principles of bearing selection and application.

SKF logo