超精密单列圆柱滚子轴承

打印导出为 PDF
  • (所有)
    内径:
    精确 :
     ≤ d ≤ 
    d =
    外径:
    精确 :
     ≤ D ≤ 
    D =
    宽度:
    精确 :
     ≤ B ≤ 
    B =
基本尺寸基本额定载荷疲劳载荷极限可达转速型号
   动态静态 脂润滑油气润滑法 
dDBCC0Pu   
mmkNkNr/min 
         
90
140
24
79.2
108
12.9
8500
9500
N 1018 KTN9/HC5SP
45
75
16
27
30
3.45
30000
36000
N 1009 KPHA/HC5SP
70
110
20
55
72
8.3
13000
19000
N 1014 KTNHA/SP
40
68
15
25.1
28
3.2
15000
17000
N 1008 KTN/SP
90
140
24
79.2
108
12.9
7000
8000
N 1018 KTN9/SP
70
110
20
53.9
69.5
8
18000
22000
N 1014 KPHA/SP
120
180
28
134
196
22
6300
7000
N 1024 KTN9/HC5SP
85
130
22
70.4
98
11.2
13000
17000
N 1017 KTNHA/HC5SP
60
95
18
42.9
53
6.3
12000
14000
N 1012 KTN/HC5SP
45
75
16
27
30
3.45
28000
34000
N 1009 KPHA/SP
65
100
18
42.9
54
6.3
22000
26000
N 1013 KPHA/HC5SP
105
160
26
108
146
17.3
10000
14000
N 1021 KTNHA/HC5SP
65
100
18
44.6
58.5
6.8
10000
11000
N 1013 KTN/SP
45
75
16
28.1
31
3.65
22000
32000
N 1009 KTNHA/HC5SP
75
115
20
56.1
75
8.8
9000
9500
N 1015 KTN/SP
40
68
15
25.1
28
3.2
18000
20000
N 1008 KTN/HC5SP
80
125
22
67.1
90
10.6
13000
18000
N 1016 KTNHA/HC5SP
75
115
20
55
72
8.5
14000
20000
N 1015 KTNHA/HC5SP
100
150
24
88
125
14.6
6700
7500
N 1020 KTN9/SP
40
68
15
23.3
25
2.9
32000
38000
N 1008 KPHA/HC5SP
60
95
18
41.3
51
6.1
18000
24000
N 1012 KTNHA/HC5SP
65
100
18
42.9
54
6.3
20000
24000
N 1013 KPHA/SP
95
145
24
80.9
112
13.4
10000
14000
N 1019 KTNHA/SP
80
125
22
66
86.5
10.2
18000
20000
N 1016 KPHA/HC5SP
75
115
20
55
72
8.5
13000
18000
N 1015 KTNHA/SP
105
160
26
108
146
17.3
9000
13000
N 1021 KTNHA/SP
65
100
18
44
56
6.55
17000
22000
N 1013 KTNHA/HC5SP
100
150
24
85.8
120
14.3
9500
13000
N 1020 KTNHA/SP
60
95
18
40.2
49
5.85
20000
26000
N 1012 KPHA/SP
60
95
18
40.2
49
5.85
22000
28000
N 1012 KPHA/HC5SP
100
150
24
88
125
14.6
7500
8500
N 1020 KTN9/HC5SP
120
180
28
130
186
21.2
8000
11000
N 1024 KTNHA/SP
75
115
20
52.8
69.5
8.15
19000
22000
N 1015 KPHA/HC5SP
70
110
20
57.2
75
8.65
10000
12000
N 1014 KTN/HC5SP
80
125
22
69.3
93
11
9000
10000
N 1016 KTN/HC5SP
45
75
16
29.2
32.5
3.8
16000
18000
N 1009 KTN/HC5SP
85
130
22
70.4
98
11.2
11000
16000
N 1017 KTNHA/SP
110
170
28
125
173
20
9500
13000
N 1022 KTNHA/HC5SP
70
110
20
53.9
69.5
8
20000
24000
N 1014 KPHA/HC5SP
45
75
16
28.1
31
3.65
20000
28000
N 1009 KTNHA/SP
75
115
20
52.8
69.5
8.15
17000
20000
N 1015 KPHA/SP
45
75
16
29.2
32.5
3.8
14000
15000
N 1009 KTN/SP
110
170
28
125
173
20
8500
12000
N 1022 KTNHA/SP
90
140
24
76.5
104
12.5
10000
14000
N 1018 KTNHA/SP
55
90
18
40.2
48
5.7
12000
13000
N 1011 KTN/SP
80
125
22
69.3
93
11
8500
9000
N 1016 KTN/SP
120
180
28
134
196
22
5300
6000
N 1024 KTN9/SP
60
95
18
42.9
53
6.3
11000
12000
N 1012 KTN/SP
105
160
26
110
153
18
7000
8000
N 1021 KTN9/HC5SP
80
125
22
66
86.5
10.2
16000
19000
N 1016 KPHA/SP
110
170
28
128
180
20.8
5600
6300
N 1022 KTN9/SP
85
130
22
73.7
102
11.6
8000
8500
N 1017 KTN9/SP
50
80
16
28.6
33.5
3.8
26000
30000
N 1010 KPHA/SP
95
145
24
80.9
112
13.4
11000
15000
N 1019 KTNHA/HC5SP
55
90
18
39.1
46.5
5.5
19000
26000
N 1011 KTNHA/HC5SP
120
180
28
130
186
21.2
9000
12000
N 1024 KTNHA/HC5SP
55
90
18
39.1
46.5
5.5
17000
24000
N 1011 KTNHA/SP
40
68
15
24.2
26.5
3.05
26000
36000
N 1008 KTNHA/HC5SP
100
150
24
85.8
120
14.3
11000
15000
N 1020 KTNHA/HC5SP
105
160
26
110
153
18
6300
7000
N 1021 KTN9/SP
110
170
28
128
180
20.8
6700
7500
N 1022 KTN9/HC5SP
50
80
16
30.8
36.5
4.25
13000
14000
N 1010 KTN/SP
55
90
18
40.2
48
5.7
13000
15000
N 1011 KTN/HC5SP
95
145
24
84.2
116
14
8000
9000
N 1019 KTN9/HC5SP
50
80
16
29.7
34.5
4.05
19000
26000
N 1010 KTNHA/SP
85
130
22
73.7
102
11.6
9000
10000
N 1017 KTN9/HC5SP
70
110
20
57.2
75
8.65
9500
10000
N 1014 KTN/SP
75
115
20
56.1
75
8.8
9500
11000
N 1015 KTN/HC5SP
70
110
20
55
72
8.3
15000
20000
N 1014 KTNHA/HC5SP
95
145
24
84.2
116
14
6700
7500
N 1019 KTN9/SP
50
80
16
28.6
33.5
3.8
28000
32000
N 1010 KPHA/HC5SP
90
140
24
76.5
104
12.5
12000
16000
N 1018 KTNHA/HC5SP
80
125
22
67.1
90
10.6
12000
16000
N 1016 KTNHA/SP
55
90
18
37.4
44
5.2
24000
30000
N 1011 KPHA/HC5SP
60
95
18
41.3
51
6.1
16000
22000
N 1012 KTNHA/SP
65
100
18
44.6
58.5
6.8
11000
13000
N 1013 KTN/HC5SP
40
68
15
24.2
26.5
3.05
22000
32000
N 1008 KTNHA/SP
55
90
18
37.4
44
5.2
22000
28000
N 1011 KPHA/SP
50
80
16
29.7
34.5
4.05
20000
28000
N 1010 KTNHA/HC5SP
65
100
18
44
56
6.55
15000
20000
N 1013 KTNHA/SP
50
80
16
30.8
36.5
4.25
15000
17000
N 1010 KTN/HC5SP
40
68
15
23.3
25
2.9
30000
36000
N 1008 KPHA/SP

For additional information about the meaning and limitations of the product data, refer to Cylindrical roller bearings and Principles of bearing selection and application.

SKF logo