球滚动体滚轮轴承

打印导出为 PDF
  • (所有)
    (所有)
    (所有)
    外径:
    精确 :
     ≤ D ≤ 
    D =
    内径:
    精确 :
     ≤ d ≤ 
    d =
    宽度:
    精确 :
     ≤ B ≤ 
    B =
基本尺寸基本额定载荷疲劳载荷极限最大径向载荷型号
   动态静态 动态静态 
DdBCC0PuFr max.F0r max. 
mmkNkNkN 
         
62
25
20.6
18.6
11.8
0.5
15.3
21.6
305705 C-2RS1
40
15
15.9
10.1
5.5
0.263
5.85
8.5
305702 C-2Z
40
15
15.9
10.1
5.5
0.263
5.85
8.5
305702 C-2RS1
52
20
20.6
16.5
9.5
0.4
8.3
12
305804 C-2RS1
40
15
11
7.02
3.2
0.137
5.1
7.35
361202 R
72
30
23.8
25.1
16.3
0.695
17
24
305706 C-2Z
47
17
17.5
13
7.35
0.315
9.3
13.4
305703 C-2RS1
40
15
15.9
10.1
5.5
0.263
5.85
8.5
305802 C-2RS1
32
10
14
6.76
3.6
0.153
4.4
6.3
305800 C-2Z
72
30
23.8
25.1
16.3
0.695
17
24
305706 C-2RS1
80
35
17
22.1
11.8
0.5
12.9
18.3
361207 R
35
12
10
6.24
2.6
0.11
3.35
4.75
361201 R
80
35
27
31.9
20.4
0.865
15.6
22.4
305807 C-2RS1
52
20
20.6
16.5
9.5
0.4
8.3
12
305704 C-2RS1
35
12
15.9
9.04
4.56
0.193
3.8
5.4
305701 C-2RS1
40
15
15.9
10.1
5.5
0.263
5.85
8.5
305802 C-2Z
32
10
9
4.68
2.04
0.085
3.45
5
361200 R
72
30
23.8
25.1
16.3
0.695
17
24
305806 C-2RS1
80
35
27
31.9
20.4
0.865
15.6
22.4
305707 C-2RS1
62
25
20.6
18.6
11.8
0.5
15.3
21.6
305805 C-2Z
62
25
20.6
18.6
11.8
0.5
15.3
21.6
305705 C-2Z
72
30
23.8
25.1
16.3
0.695
17
24
305806 C-2Z
80
35
27
31.9
20.4
0.865
15.6
22.4
305707 C-2Z
52
20
14
11.4
5.5
0.232
7.5
10.6
361204 R
80
35
27
31.9
20.4
0.865
15.6
22.4
305807 C-2Z
35
12
15.9
9.04
4.56
0.193
3.8
5.4
305801 C-2RS1
62
25
15
13
6.8
0.29
12.9
18.6
361205 R
52
20
20.6
16.5
9.5
0.4
8.3
12
305804 C-2Z
72
30
16
17.4
9.5
0.4
14.6
20.8
361206 R
32
10
14
6.76
3.6
0.153
4.4
6.3
305800 C-2RS1
47
17
12
8.84
4.25
0.18
8.15
11.6
361203 R
35
12
15.9
9.04
4.56
0.193
3.8
5.4
305701 C-2Z
47
17
17.5
13
7.35
0.315
9.3
13.4
305803 C-2RS1
47
17
17.5
13
7.35
0.315
9.3
13.4
305703 C-2Z
47
17
17.5
13
7.35
0.315
9.3
13.4
305803 C-2Z
62
25
20.6
18.6
11.8
0.5
15.3
21.6
305805 C-2RS1
35
12
15.9
9.04
4.56
0.193
3.8
5.4
305801 C-2Z
52
20
20.6
16.5
9.5
0.4
8.3
12
305704 C-2Z

For additional information about the meaning and limitations of the product data, refer to Cam rollers and Principles of bearing selection and application.

SKF logo