HCCE和HCRE型齿式联轴器

打印导出为 PDF
  • (所有)
    Shaft diameter, flexible half:
    精确 :
     ≤ min. ≤ 
    min. =
    Shaft diameter, flexible half:
    精确 :
     ≤ max. ≤ 
    max. =
Shaft diameterPrincipal dimensionsTorqueSpeedDesignation
Flexible half Rigid half    Continous  
min.max.min.max.ABE  max.  max. 
mmmmkN·mr/min 
          
25
73
 
 
178
119
62
3.6
5900
HCCE 020 R
28
95
 
 
213
137
77
6.5
5000
HCCE 025 R
178
394
 
 
775
666
333
411.9
1375
HCCE 110 R
68
150
74
173
318
229
121
26.9
3500
HCRE 040 R
86
186
 
 
389
281
153
50.3
2900
HCCE 050 R
203
457
203
483
908
756
371
642.7
1125
HCRE 130 R
100
228
116
230
457
364
188
86.6
2500
HCRE 060 R
153
349
 
 
711
610
305
310.1
1500
HCCE 100 R
86
186
90
225
389
290
153
50.3
2900
HCRE 050 R
16
58
 
 
152
90
49
1.9
7400
HCCE 015 R
203
438
 
 
838
705
352
512.1
1250
HCCE 120 R
80
166
 
 
346
246
135
36.3
3200
HCCE 045 R
25
73
35
88
178
120
62
3.6
5900
HCRE 020 R
97
206
 
 
425
316
175
66.2
2700
HCCE 055 R
203
457
 
 
908
750
371
642.7
1125
HCCE 130 R
178
394
178
400
775
676
333
411.9
1375
HCRE 110 R
127
279
 
 
591
496
249
158.7
1750
HCCE 080 R
97
206
103
212
425
340
175
66.2
2700
HCRE 055 R
47
127
 
 
279
195
106
16.9
3900
HCCE 035 R
127
311
127
337
660
576
276
225.4
1625
HCRE 090 R
33
110
49
133
240
174
91
11.5
4300
HCRE 030 R
80
166
84
197
346
256
135
36.3
3200
HCRE 045 R
28
95
36
110
213
144
77
6.5
5000
HCRE 025 R
120
275
116
266
527
424
221
132.4
2200
HCRE 070 R
16
58
19
71
152
94
49
1.9
7400
HCRE 015 R
127
311
 
 
660
552
276
225.4
1625
HCCE 090 R
16
42
15
59
116
81
43
0.85
10000
HCRE 010 R
33
110
 
 
240
167
91
11.5
4300
HCCE 030 R
100
228
 
 
457
338
188
86.6
2500
HCCE 060 R
120
275
 
 
527
391
221
132.4
2200
HCCE 070 R
153
349
153
362
711
619
305
310.1
1500
HCRE 100 R
68
150
 
 
318
222
121
26.9
3500
HCCE 040 R
47
127
62
152
279
202
106
16.9
3900
HCRE 035 R
16
42
 
 
116
78
43
0.85
10000
HCCE 010 R
203
438
203
438
838
714
352
512.1
1250
HCRE 120 R
127
279
127
292
591
505
249
158.7
1750
HCRE 080 R

For additional information about the meaning and limitations of the product data, refer to Gear couplings.

SKF logo