超紧配螺栓

打印导出为 PDF
  • 产品表筛选
    Nominal hole diameter:
    精确 :
     ≤ d1 ≤ 
    d1 =
    Thickness of both flanges:
    精确 :
     ≤ C ≤ 
    C =
    ► Popular item
DimensionsDimensions Designation
      
d1d2 +0.1DMC min.  
mmmmmm  
      
85
69
116
233
 
OKBS 85
86
69
116
233
 
OKBS 86
87
69
116
233
 
OKBS 87
88
73
122
243
 
OKBS 88
89
73
122
243
 
OKBS 89
80
65
109
222
 
OKBS 80
81
65
109
222
 
OKBS 81
82
65
109
222
 
OKBS 82
83
69
116
233
 
OKBS 83
84
69
116
233
 
OKBS 84
96
77
130
254
 
OKBS 96
97
77
130
254
 
OKBS 97
98
81
137
267
 
OKBS 98
99
81
137
267
 
OKBS 99
90
73
122
243
 
OKBS 90
91
73
122
243
 
OKBS 91
92
73
122
243
 
OKBS 92
93
77
130
254
 
OKBS 93
94
77
130
254
 
OKBS 94
95
77
130
254
 
OKBS 95
63
53
89
185
 
OKBS 63
64
53
89
185
 
OKBS 64
65
53
89
185
 
OKBS 65
66
53
89
185
 
OKBS 66
67
53
89
185
 
OKBS 67
68
57
96
199
 
OKBS 68
69
57
96
199
 
OKBS 69
100
81
137
267
 
OKBS 100
101
81
137
267
 
OKBS 101
60
49
81
172
 
OKBS 60
61
49
81
172
 
OKBS 61
62
53
89
185
 
OKBS 62
74
61
102
209
 
OKBS 74
75
61
102
209
 
OKBS 75
76
61
102
209
 
OKBS 76
77
61
102
209
 
OKBS 77
78
65
109
222
 
OKBS 78
79
65
109
222
 
OKBS 79
70
57
96
199
 
OKBS 70
71
57
96
199
 
OKBS 71
72
57
96
199
 
OKBS 72
73
61
102
209
 
OKBS 73
41
34
58
126
 
OKBS 41
42
34
58
126
 
OKBS 42
43
34
58
126
 
OKBS 43
44
37
63
140
 
OKBS 44
45
37
63
140
 
OKBS 45
46
37
63
140
 
OKBS 46
47
37
63
140
 
OKBS 47
48
37
63
140
 
OKBS 48
49
40
67
143
 
OKBS 49
120
96
164
309
 
OKBS 120
121
96
164
309
 
OKBS 121
122
96
164
309
 
OKBS 122
123
96
164
309
 
OKBS 123
113
91
155
297
 
OKBS 113
114
91
155
297
 
OKBS 114
115
91
155
297
 
OKBS 115
116
91
155
297
 
OKBS 116
117
91
155
297
 
OKBS 117
118
96
164
309
 
OKBS 118
119
96
164
309
 
OKBS 119
40
34
58
126
 
OKBS 40
52
43
72
155
 
OKBS 52
53
43
72
155
 
OKBS 53
54
43
72
155
 
OKBS 54
55
46
76
160
 
OKBS 55
56
46
76
160
 
OKBS 56
57
46
76
160
 
OKBS 57
58
49
81
172
 
OKBS 58
59
49
81
172
 
OKBS 59
110
86
147
284
 
OKBS 110
111
86
147
284
 
OKBS 111
112
91
155
297
 
OKBS 112
102
81
137
267
 
OKBS 102
103
81
137
267
 
OKBS 103
104
86
147
284
 
OKBS 104
105
86
147
284
 
OKBS 105
106
86
147
284
 
OKBS 106
107
86
147
284
 
OKBS 107
108
86
147
284
 
OKBS 108
109
86
147
284
 
OKBS 109
50
40
67
143
 
OKBS 50
51
43
72
155
 
OKBS 51
135
106
182
339
 
OKBS 135
136
106
182
339
 
OKBS 136
137
106
182
339
 
OKBS 137
138
106
182
339
 
OKBS 138
130
106
182
339
 
OKBS 130
131
106
182
339
 
OKBS 131
132
106
182
339
 
OKBS 132
133
106
182
339
 
OKBS 133
134
106
182
339
 
OKBS 134
124
101
172
321
 
OKBS 124
125
101
172
321
 
OKBS 125
126
101
172
321
 
OKBS 126
127
101
172
321
 
OKBS 127
128
101
172
321
 
OKBS 128
129
101
172
321
 
OKBS 129

For additional information about the meaning and limitations of the product data, refer to Oil injection systems.

SKF logo