SL-V XL

High-pressure metering devices for use in single-line lubrication systems

SL-V XL metering device

Series SL-V XL high-output metering devices are for single-line, high-pressure centralized lubrication systems dispensing lubricants compatible with polyurethane seals up to NLGI 2. Output is externally adjustable. An indicator stem permits visual check of metering device operation. Individual metering devices can be removed easily for inspection or replacement. Two SL-V XL metering devices are required to replace one SL-11 metering device. Each SL-V XL metering device includes a clear, polycarbonate protective cap.

Features and benefits:

  • Shipped with manifolds from 1 to 6 ports
  • Output is externally adjustable
  • Includes a clear, polycarbonate protective cap over indicator stem that permits visual check of operation
  • Can be removed easily for inspection or replacement Includes fitting for filling feed lines via alternate outlet port
  • Available in carbon steel or stainless steel SAE 304
  • 技术特点
    Function principlemetering device
    Outlets1 to 6
    Metering quantity0,25 to 5,00 cm³0.015 to 0.305 in³
    Lubricantgreases up to NLGI 0, 1, 2
    Operating temperature-40 to +82 °C-40 to +180 °F
    Operating pressure128-413 bar1850-6000 psi
    Relief pressure70 bar1000 psi
    Materialcarbon steel
    Connection main line3/8 NPTF (F)
    Connection outlet1/8 NPTF (F)
    Lubricant pointsolderless pipe connection (DIN 3862)
    Dimensionsmin. 63 × 284 × 35 mm
    max. 203 × 284 × 35 mm
    min. 2.5 × 11.2 × 1.4 in
    max. 6.1 × 11.2 × 1.4 in
    Mounting positionany
  • 应用
SKF logo