PFEP

PFEP-15-1.0
PFEP-15-1.0
Pneumatically operated piston pump units for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant: grease (NLGI Grade 000 and 00)
  • Reservoir capacities: 0,5; 1,0; 1,7 l/kg
  • Number of outlets: 1 on left or right (G1/4)
  • Displacement: 15 cm³/stroke
  • Operating pressure: max. 60 bar


Special features:
  • Monitoring: valve set required for pressure relief and limitation
SKF logo