PEF / PEU

Pneumatically operated pump for use with single-line systems

PEF-99W-S
PEF-99W-S
PEF-90

These pneumatically actuated piston pumps were designed for intermittently operated, single-line centralized lubrication systems with piston distributors. The valve set required for pressure relief and limitation is included.

Features and benefits:

  • Driven by on-board compressed air system
  • Optional integrated control
  • Electrical monitoring via external controller or SPS
  • Simple handling
  • Suitable for use with single-line metering devices

根据需要配置产品,下载 CAD 文件

SKF logo