PFEP

Pneumatically operated pump for use with single-line systems

PFEP-15-1.0
PFEP-15-1.0

These pneumatically actuated plunger pumps were developed for intermittently operated, single-line centralized lubrication systems with piston distributors. They include a set of valves required for pressure relief and pressure limitation. Versions are available with or without fill-level switches to monitor critical levels of lubricant.

Features and benefits:

  • Simple handling
  • Optional low-level control for reservoir

根据需要配置产品,下载 CAD 文件

SKF logo