Single-line lubrication systems

for oil, fluid grease and grease

Regardless of the application, the principle of single-line lubrication remains the same: a central pump station automatically delivers lubricant through a single supply line to the lubricant metering device. Each metering device serves only one lubrication point and may be adjusted to deliver the precise amount of grease or oil required.

Systems can service one machine, different zones on one machine or even several separate machines.

The SKF portfolio includes both SKF MonoFlex and Lincoln Centro-Matic system components including pumps, metering units, control and monitoring devices and accessories. Depending on the lubricant (oil or grease) required for the application the system components differ in size and design.

了解 SKF 单线润滑系统是如何工作的

Overview of single-line lubrication systems for oil, fluid-grease and grease

  • Benefits and applications
    Single-line lubrication systems for mobile on-road vehicles
    • Easy and simpleto understand, install and maintain
      suitable for almost all lubricants, available in both preset and adjustable models,
    • Reliable
      System continues to operate if one point becomes blocked
    • Easy system expansion
      able to pump long distances and within a wide temperature range
    • Variety of applications
      small-to-medium machine tools, mobile on-road (fleet vehicles, on-road transport), assembly/automation food packaging, part assembly lines, injection molding and more
  • Pumps
  • Metering devices
  • Monitoring devices
  • Control units
SKF logo