PA profile data

Material
code
W93
Materials
SpeedUp to 1 m/s (3.2 ft/s)
Temperature
range
–40 to +110 °C (–40 to +230 °F)
Dimension
standards
Some sizes fit seal housings in accordance with ISO 6195-B:2013.
Counter-
surface
Specifications for effective sealing systems
Size listMetric [pdf]
Additional
information
Press-in wiper seals
Maximum values of application parameters (e.g. speed, temperature) should not be applied continuously nor simultaneously.
SKF logo