Wear sleeves, for heavy industrial applications (LDSLV)

打印导出为 PDF
  • 轴径:
    精确 :
     ≤ d1 ≤ 
    d1 =
轴径紧定套宽度参考衬套安装外径型号
    
d1b  
mmmmmm 
    
595.224
25
599.998
87777
585.216
54.991
589.991
90292
300.05
50.8
304.825
85874
360.22
45
364.998
90788
230
63.5
234.772
87089
477.82
63.5
482.625
86716
909.62
69.85
914.4
86715
212.17
38.1
216.941
86907
231.775
38.1
236.55
90130
465.125
30.251
469.9
90790
230.2
38.1
234.975
85931
198.45
57.15
203.225
85106
280.77
44.45
285.75
85469
1074.724
31.75
1079.5
87379
335.2
50
339.979
90792
330.2
25.4
334.975
85535
268.3
38.1
273.075
87768
595.224
17.5
599.998
87861
665.2
45
669.975
90799
503.25
24.003
508.025
90149
584.2
50.8
588.975
90146
461.34
50.8
466.115
86343
325.42
63.5
330.225
86721
681.05
57.15
685.825
85531
325.42
63.5
330.225
86722
284.18
57.15
288.95
85212
395.22
63.5
399.999
87461
225.222
25.4
229.997
87462
338.15
38.1
342.925
87463
325.222
63.5
329.996
90239
285.217
63.5
289.991
90238
279.45
25.4
284.175
90139
533.4
57.15
538.175
87090
554.04
57.15
558.825
84590
355.6
38.1
360.375
86357
249.25
50.8
254.025
87067
382.575
19.05
387.35
90272
553.8
60
558.571
87069
287.34
38.1
292.125
84094
360.2
40
364.972
87899
494.44
24
499.211
90259
408
12.7
412.775
87613
554.05
50.8
558.825
85222
414.35
50.8
419.125
84697
300.05
69.85
304.825
85844
304
18.01
308.762
86600
275.5
18
280.263
86601
287.35
50.8
292.125
87746
228.6
44.45
233.375
85846
496.9
69.85
501.675
85654
770.128
34.925
774.903
87605
300
63.5
304.774
86903
566.5
60
571.271
87070
642.95
50.8
647.725
86091
820.75
50.8
825.525
86090
528.65
50.8
533.425
86805
266.7
38.1
271.475
85839
895
50
899.769
91389
595.2
63.5
599.998
89997
604.825
31.75
609.6
90814
249.25
41.275
254.025
90816
832.18
63.5
836.955
89996
972.109
63.5
976.884
87945
250
36
254.787
91385
330
28
334.772
91386
808.025
63.5
812.8
90810
310
18
314.782
91387
205.23
40
210.007
90813
205.23
33
210.007
90812
438.15
50.8
442.925
84576
235.43
44
240.207
91382
255
57
259.765
91383
235.23
40
240.004
90819
495.195
59.995
499.973
87631
258.78
28.58
263.55
84962
331.8
28.58
336.575
84963
247.65
36.53
252.425
84965
407.98
50.8
412.775
86575
769.849
34.925
774.623
87530
365.2
20
369.976
87531
355.6
63.5
360.375
86473
300.02
38.1
304.825
85979
529.971
57.15
534.746
90805
408
31.75
412.775
86175
395.22
30
399.999
91398
535.23
63
540.004
90802
560
30
564.769
91399
335.22
50
340.004
90801
240
20
244.779
91396
268.275
24.994
273.05
90800
609.6
63.5
614.375
91395
714.807
50
719.582
87820
480
50
484.759
91392
304.8
57.15
309.575
85577
376.225
38.1
381.025
87723
320
40
324.764
91390
295
20
299.77
91391
668.325
34.925
673.1
90809
242.875
63.5
247.65
90808
875.182
63.5
879.957
90103
1070
53.975
1074.75
87054
744.525
63.5
749.3
90807
225.425
31.75
230.2
87526
280.2
32
284.962
87525
871.575
44.45
876.3
87529
279.4
38.1
284.175
86486
645.2
64
650.011
90004
706.425
63.5
711.2
87421
655.5
57.15
660.273
91364
295
32
299.77
91365
205.22
25
210.007
91366
374.65
25.4
379.425
91368
325.45
25.4
330.225
86258
395.22
23.01
399.999
85582
604.825
63.5
609.6
87960
833.425
56.388
838.2
87850
800
63.5
804.773
91360
896.95
63.5
901.725
85814
935.05
63.5
939.825
86458
323.85
17.475
328.625
87513
223.85
57.15
228.625
85999
279.4
63.5
284.175
86454
211.15
50.8
215.925
85995
909.625
50.8
914.4
87451
220
25.4
224.764
87319
309.22
24
313.994
91376
865.226
63.5
870
90221
323.85
22.225
328.625
87246
204.9
20
209.677
91374
381
25.4
385.775
87247
306.4
22.23
311.175
87248
284.15
31.75
288.925
86269
528.65
57.15
533.425
87241
500
40
504.774
91370
719.125
58.75
723.9
91371
268.27
44.45
273.05
86468
274.65
44.45
279.425
86469
977.9
31.75
982.675
83978
393.7
38.1
398.475
82458
965.2
38.1
969.975
86840
685.8
50.8
690.575
86841
359.99
25.4
364.769
87445
249.25
15.88
254.025
85987
306.4
15.88
311.175
85418
317.5
63.5
322.275
86947
290
44.45
294.767
86441
284.226
57.15
289.001
87566
215.22
18.009
219.989
90851
227.03
63.5
231.8
86546
846.15
66.68
850.925
84730
960.44
57.15
965.225
86545
452.42
53.98
457.2
87271
300
25
304.774
90853
1015.2
30
1019.962
90852
231.78
25.4
236.55
86547
268.27
46.05
273.05
86544
385.77
63.5
390.55
87569
280
45
284.784
90437
1049.325
59.995
1054.1
89947
1100.226
63
1104.976
89946
406.4
50.8
411.175
85900
735.228
63
740.003
89949
204.8
50.8
209.575
85190
1049.325
49.987
1054.1
89948
335.22
18
340.004
87901
228.6
57.15
233.375
90844
210
46.99
214.757
87274
265.2
55
269.976
86798
455
30
459.994
90347
445.59
60
450.367
86799
304.8
25.4
309.575
90849
288.93
57.15
293.7
86145
439.75
38.1
444.525
86430
203.2
38.1
207.975
87577
601.65
49.53
606.425
87907
279.4
34.93
284.175
86533
312.74
19.05
317.525
83760
566.75
31.75
571.525
85907
273.05
63.5
277.825
86435
477.85
57.15
482.625
87015
401.65
50.8
406.425
85181
368.3
25.4
373.075
85914
225.19
63.5
229.971
87166
320
25
324.764
90854
909.625
38.1
914.4
90332
320
63.5
324.764
90198
240.208
44
244.983
87911
293.675
25.4
298.45
90333
363.525
25.4
368.3
90334
435.204
63.5
439.978
87916
635
63.5
639.775
86567
681.05
50.8
685.825
86974
695.5
57.15
703.275
84711
236.525
31.75
241.3
87807
1049.3
40
1054.1
90830
363.55
38.1
368.325
86429
345.21
20
349.986
91310
427
57.15
431.825
84616
241.3
63.5
246.075
86562
420
63.5
424.764
91312
241.3
31.75
246.075
86564
204.77
50
209.55
86971
600
50
604.774
91313
477.82
44.45
482.625
86563
325.42
44.5
330.2
86970
977.9
38.1
982.675
81753
350.85
50.8
355.625
85179
960.45
38.1
965.225
86973
407.97
33.02
412.775
86426
960.45
63.5
965.225
86972
340
20
344.779
91305
515.92
44.45
520.7
91308
782.65
50.8
787.425
85039
340
43
344.525
91309
1068.4
53.98
1073.175
85038
706.323
63.5
711.098
89922
276.23
50.8
281
84510
477.25
40.005
482.6
87924
884.25
33.35
889.025
86029
211.303
63.5
216.077
87923
220
50
224.764
90822
604.825
19.05
609.6
87922
650
63.5
654.786
91700
314.7
45
319.481
90823
274.65
50.8
279.425
85033
475.183
20
479.958
87921
210
40
214.782
91703
259.766
33
264.541
91704
375.2
40
379.984
90841
952.5
19.05
957.275
91707
1143
25.4
1147.775
91708
460
50
464.769
91705
223.82
50.8
228.6
86551
449.99
63.5
454.761
91300
794.5
60
799.261
91303
806.45
50
811.225
91304
279
63.5
283.768
91301
305
63.5
309.753
91302
249.25
28.58
254.025
86413
240.005
30
244.779
87144
220
30
224.764
87143
280
30
284.759
87142
266.7
69.85
271.475
86013
338.13
20.65
342.925
86688
300.03
28.56
304.8
86687
642.925
63.5
647.7
87802
235.22
30
239.979
90835
555.2
63.5
559.993
90075
355.6
50.8
360.375
86153
806.45
63
811.225
91335
260
30
264.769
91337
693.75
57.15
698.525
91331
384.02
38.1
388.797
91330
401.65
63.5
406.425
86407
215.9
31.75
220.675
91333
250
30
254.787
90890
385
40
389.763
90891
520
25
524.764
90892
775.22
50
779.983
90893
439.67
28
444.449
91713
780
63
784.783
90894
300
20
304.774
90895
260
20
264.769
90896
300
20
304.774
90897
452.42
30
457.2
90888
350.85
30
355.625
90887
295
40
299.77
90889
236.52
19.05
241.3
86754
235.229
18
240.004
90952
575.234
63.5
580.009
90951
380
30
384.784
91327
695
63.5
699.77
91328
255.6
57.15
260.375
86000
555.22
20
559.993
91329
579.425
50.8
584.2
90163
215.9
25.4
220.675
91326
305.22
52
310.007
91324
503.25
31.75
508.025
84781
757.24
57.15
762.025
84642
305.22
50
310.007
91323
234.95
22.23
239.725
84643
279.4
17.45
284.175
91322
279.4
43.993
284.175
91321
292.1
19.05
296.875
90761
806.45
22.2
811.225
91320
685.216
63.5
689.991
90953
528.65
53.98
533.425
85367
261.95
50.8
266.725
85629
731.84
57.15
736.625
84641
261.95
38.1
266.725
85636
315.189
63.5
319.963
90155
419
63.5
423.773
90899
260
20
264.769
90898
252.43
57.15
252.425
85045
300.05
57.15
304.825
85046
245.22
34
249.986
91318
806.45
49.987
811.225
91319
304.8
34.925
309.575
90150
443.2
50.8
447.979
85762
240
18
244.779
91317
360
44
364.769
91353
333.2
40.5
337.972
91352
444.5
31.75
449.275
90770
460
60
464.769
91357
249.8
40
254.584
90773
450.85
31.75
455.625
90774
750
60
754.786
91359
700
60
704.773
91358
731.82
39
736.6
90872
220
20
224.764
90874
242.9
25.4
247.675
85073
425.45
38.1
430.225
87585
275.22
12.7
279.984
90875
266.7
25.4
271.475
85072
242.9
50.8
247.675
85397
240
15
244.779
91351
274.62
40
279.4
90870
435.22
44
440.004
91350
801.67
50
806.45
90869
530
20
534.771
87783
410
62.5
414.782
90866
350.85
25.4
355.625
85074
427.02
25.4
431.8
86737
234.95
15.875
239.725
87784
495.2
40
499.999
87785
405.232
50
410.006
90042
515.92
25.4
520.7
86739
363.55
34.925
368.325
87580
450.012
63.5
454.787
90867
427.02
63.5
431.8
86738
235.2
28
239.979
87789
495.3
31.75
500.075
90769
268.15
44.45
272.923
85491
1079.5
31.75
1084.275
87392
325.44
34.93
330.225
84263
655.625
57
660.4
91343
292.1
42.875
296.875
91342
241.3
24.28
246.075
91348
1015.2
25
1019.987
90786
985.85
53.98
990.625
85123
355.2
50
359.968
90785
696.8
38.1
701.573
85122
215.22
50
219.989
90885
495.2
50.8
499.973
90886
681.05
31.75
685.825
85384
730.22
63.5
734.999
90884
687.4
57.15
692.175
84764
706.425
31.75
711.2
91340
300.02
28.58
304.8
86643
230
40
234.772
85881
1011.24
54
1016.025
81826
275
22
279.781
90546
338.12
20.62
342.925
86319
923.93
63.5
928.7
86111
312.725
38.1
317.5
90174
211.15
31.75
215.925
85885
438.15
25.4
442.925
90779
215
25.4
219.786
91338
355.2
25.4
359.968
90778
528.625
25.4
533.4
91339
335.22
39
339.979
90777
SKF logo