Lubrithane U-1027 is a high temperature grade polyurethane developed to have the highest possible temperature capability and resilience.  Due to its extended capability and strength, it will provide good performance in applications well beyond the limits of other polyurethane materials. Lubrithane U-1027 is suitable for use from –54°C to +135°C (–65°F to +275°F) in most petroleum base fluids.  U-1027 at 93 shore A has a very useful balance of strength and flexibility. Lubrithane is not recommended for solvents or acids.  It is not suitable for water above +66°C (+150°F).
  1. 1)Values are typical averages only. Test information is based on specific conditions and limited sample size, and is only for general guidance. It does not supercede published data for the product. Customer must decide suitability for his purpose. Information applies at room temperature unless specified otherwise.
SKF logo