Skip to main content

TLG

Benefits

  • Compact design
  • Rigid and stable
  • Plug and play
  • Silent

Features

  • Push load
  • Robust with low noise level
  • Full system with operating device and accessories
  • Medically compliant with IEC 60601-1
The TLG series offers compact, fast and powerful lifting columns with DC motor for pressure loads up to 4 000 N. They are ideal for medical, industrial and workplace applications and can lift off-centre loads without bending thanks to their rigid aluminium profiles and precision sliding pads. The unique and efficient gear technology allows for high compression load capacity and quiet operation.

Case studies:

      Push load

      4 000 N

      Pull load

      0 N

      Max stroke (mm)

      200 to 700 mm

      Voltage

      24 V DC

      Operating temperature

      +10 to +40 °C

      Type of protection

      IP 30

      Max. linear speed no load (mm/s)

      up to 33 mm/s

      Duty cycle (%)

      10

      Retracted lenght (min)
      S+180 mm
      Dynamic offset load

      Up to 2 800 Nm

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-07021/2-EN-November 2021 TLG
      TC-08023-EN-May 2020 THG-TLG-TLT operating manual
      EL-04020-EN-August 2023 WHY Ewellix Actuators
      EL-02003-EN-November 2019 Safety and reliability in motion
      EL-03000/1-EN-February 2023 Telescopic pillar medical procedure equipment
      EL-03007/2-EN-February 2023 Solutions for imaging equipment
      EL-03016/1-EN-February 2023 Solutions for surgical and procedural modalities
      EL-03019-EN-January 2023-Solutions for dental equipments

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy