Cookies na webu SKF

Cookies používáme ke zkvalitnění našich webových stránek a webových aplikací. Pokračováním beze změny nastavení prohlížeče vyjadřujete souhlas s příjmem cookies. Nastavení cookies ve svém prohlížeči však můžete kdykoli změnit.

Roller encoder units

SKF roller encoder units (fig. 1, product table) are plug-and-play sensor bearing units designed for applications with outer ring rotation.
The encoder units:
  • incorporate a sealed 6201 SKF Explorer deep groove ball bearing, which is lubricated for the life of the bearing
  • can be easily integrated into pulleys, cams, rollers, or wheels to provide a compact outer ring rotation encoder assembly
  • can be supplied, on request, complete with customized gears, wheels or pulleys
Sensor technology
SKF roller encoder units use similar sensors as SKF motor encoder units. They provide two signals, which can be used to determine relative position, speed, acceleration and direction of movement. The requirements for the receiving interface are the same as for SKF motor encoder units.
SKF logo