Cookies auf der SKF Webseite

Mithilfe von Cookies stellen wir sicher, dass Sie unsere Webseiten und -anwendungen optimal nutzen können. Wenn Sie ohne Änderung Ihrer Browser-Einstellungen fortfahren, gehen wir davon aus, dass Sie der Nutzung von Cookies zustimmen. Natürlich können Sie Ihre Browser-Einstellungen bezüglich Cookies jederzeit ändern.

cookie_information_popup_text_2[49]

1810

Manually operated pump for use with single-line lubrication systems

Single-line grease pump model 1810

The Model 1810 pump unit features a translucent reservoir with spring-loaded follower. The indicator pin in the pump base shows when 172 bar (2 500 psi) system operating pressure has been achieved. It can be refilled via the included fitting using the Model 81834 filler pump or other manual pumps equipped with a Model
645006 coupler.

Features and benefits:

  • Number of strokes dependent on connected lubrication points and their dosage
  • Reservoir with spring-loaded follower
  • Simple handling
  • Low-cost, efficient method of lubricant distribution
  • Pump base with built-in check vent valve and indicator pin for visual control of maximum or vent pressure
  • Releases pressure on the lubricant line when handle is pushed all the way back
  • Two different filling couplers available
  • Technische Eigenschaften
    Function principlemanually operated pump
    Outlets1
    Metering quantity2,6 cm³/stroke0.16 in³/stroke
    Lubricantgrease NLGI 0, 1, 2
    Operating temperature-23 to +65 °C-10 to +150 °F
    Operating pressuremin. 82 bar
    max. 240 bar
    min. 1200 psi
    max. 3500 psi
    Reservoir capacity2,3 kg
    5 lb
    Material
    acrylic, steel, brass,
    copper, polyurethane, nitrile
    Connection outlet1/4 NPTF (F)
    Dimensions413 x 181 x 197 mm16.25 x 7.125 x 7.75 in
    Mounting positionvertical or horizontal
  • Anwendungen
SKF logo