Cookies auf der SKF Webseite

Mithilfe von Cookies stellen wir sicher, dass Sie unsere Webseiten und -anwendungen optimal nutzen können. Wenn Sie ohne Änderung Ihrer Browser-Einstellungen fortfahren, gehen wir davon aus, dass Sie der Nutzung von Cookies zustimmen. Natürlich können Sie Ihre Browser-Einstellungen bezüglich Cookies jederzeit ändern.

cookie_information_popup_text_2[49]

1826

Pneumatically operated pump for use with single-line systems

Pump model 1826

Pump model 1826 is modular assembled and consists of air motor, attached pump tube, vent valve assembly, drum cover, controller, lubricant connecting hoses and safety unloader.

Modular structured air motor is fully pneumatically monitored. Supplied compressed air to air motor moves oscillating piston in cylinder up and down. Simultaneously outlet air pours out of opposite cylinder chamber via exhausting baffle. A signal valve operates as a sensor and forwards pneumatic signal pressure to a relay valve as soon as piston has reached its fully stroke in one direction. Relay valve now switches pneumatically movement of piston opposite. Oscillation operation is working.

Pumps consist in two devices, air motor and pump tube with integrated shovel piston. Oscillation piston initiates shovel piston to pump operation by sucking and pumping function. Pumps are supplied in moduls must be furnished on side of user but can also supplied completely on request.

Features and benefits:

  • Midsize volume PowerMaster air motor
  • Carbon steel pump tube with shovel-foot design, selected fit plunger and bushing
  • Vent valve assembly and safety unloader included
  • Drum cover for standard U.S. 55 gal. (200 l) drums (removable head)
  • Simplified, modular design
  • Wear-resistant and robust construction, reliable
  • Technische Eigenschaften
    Function principlepneumatically operated reciprocating piston pump
    Outlets1
    Metering quantity7571 cm³/min462 in³/min
    Lubricantoil
    Operating temperature+34 to +93 °C-29 to +199 °F
    Operating pressuremax. 70 barmax. 1000 psi
    Connection outlet3/8 NPTF (F)
    Air inlet connection3/4 NPTF (F)
    Transmission ratio24:1
    Voltage (controller)110 V AC, 50 Hz
    120 V AC, 60 Hz
    Dimensions
    Total length1464 mm57.64 in
    Immersion length864 mm34.01 in
    Mounting positionvertical
  • Anwendungen
SKF logo