Cookies auf der SKF Webseite

Mithilfe von Cookies stellen wir sicher, dass Sie unsere Webseiten und -anwendungen optimal nutzen können. Wenn Sie ohne Änderung Ihrer Browser-Einstellungen fortfahren, gehen wir davon aus, dass Sie der Nutzung von Cookies zustimmen. Natürlich können Sie Ihre Browser-Einstellungen bezüglich Cookies jederzeit ändern.

cookie_information_popup_text_2[49]

1827, 1828

Pneumatically operated pump for use with single-line systems

All models are air-operated, positive-displacement pumps delivering a maximum volume by means of a single stroke of the pump. 

Solenoid air valves and adjustable, solid-state time controls are integrated into the pump body. Designed to deliver grease to single-line metering devices, these pump models include a special high-volume refill fitting. Integrated controls feature LED indicators for “Power On”, “Pump On” and “Alarm,” along with a membrane-type, “Manual Lube” switch.

Model 1823 includes a 2 1/2 inch pneumatically driven pump, vent valve assembly, pump elevator, air and lubricant connecting hoses and control panel. Model 282288 has the same specifications as Model 1823 but does not include an elevator or controller.

Features and benefits:

  • Modular structure consists of 2 1/2 in air motor, pump and vent assembly, controller, pump elevator, air and lubricant connecting hoses, as well as an optional control panel
  • For clean and safe drum replacement
  • Simplified, modular design
  • For U. S. standard refinery drums (removable head)
  • Technische Eigenschaften
    Function principlepneumatically operated double-acting piston pump
    Outlets1
    Metering quantity2638 cm³/min161 in³/min
    Lubricantgrease NLGI 0, 1, 2
    Operating temperature
    18230 to +50 °C+32 to 122 °F
    282288–15 to +121 °C+5 to 250 °F
    Operating pressuremin. 82 bar
    max. 240 bar
    min. 1200 psi
    max. 3500 psi
    Reservoir
    1827180 kg400 lb (U.S. standard)
    182855 kg120 lb(U.S. standard)
    Materialsteel, brass, copper, polyurethane, nitrile
    Connection outlet3/8 NPTF (F)
    Air inlet connection3/8 NPTF (F)
    Transmission ratio75:1
    Voltage (controller)120 V, 60 Hz
    110 V, 50 Hz
    Dimensions
    1827610 × 610 × 1578 mm24 × 24 × 62.125 in
    1828381 × 381 × 1410 mm15 × 15 × 55.5 in
    Mounting positionvertical
  • Anwendungen
SKF logo