Cookies auf der SKF Webseite

Mithilfe von Cookies stellen wir sicher, dass Sie unsere Webseiten und -anwendungen optimal nutzen können. Wenn Sie ohne Änderung Ihrer Browser-Einstellungen fortfahren, gehen wir davon aus, dass Sie der Nutzung von Cookies zustimmen. Natürlich können Sie Ihre Browser-Einstellungen bezüglich Cookies jederzeit ändern.

cookie_information_popup_text_2[49]

283167

Pneumatically operated pump for use with single-line systems

Single-line air-operated (reciprocating) oil pump Model 283167

Pump model 283167 includes air motor, vent valve, translucent reservoir with filler cap, strainer and 1 200 psi (82 bar) safety unloader.

Pump is an oscillating positive displacement pump with pneumatic drive. The change-over valve of the pump drive controls reciprocating of the pump strokes (discharges oil to outlet on forward stroke and sucks oil on back stroke). The reciprocating pump operates under air pressure and as such discharges material until the required system oil pressure is built up. The shut off and monitoring of the pump must be initiated by a pressure switch, 3/2 way air valve, components to limit and adjust the air operating pressure. These parts are to be furnished on site of the user.

Features and benefits:

  • Reservoir with filler cap and internal strainer
  • Vent valve assembly enclosed
  • Remote system components available upon request
  • Suitable for use with single-line metering devices
  • Technische Eigenschaften
    Function principlepneumatic, reciprocating piston pump
    Outlets1
    Metering quantity197 cm³/min12 in³/min
    Pump cycles/minutemax. 100 permitted
    Lubricantoil, synthetic oils on request
    Operating temperature-23 to +65 °C-10 to +150 °F
    Operating pressuremax. 70 barmax. 1000 psi
    Reservoir7,1 l; 7100 cm³1.8 gal, 433 in³
    Material (reservoir)acrylic
    Connection outlet3/4 NPTF (F)
    Air inlet connection1/8 NPTF (F)
    Transmission ratio40:1
    Air valverequired, 3-way
    Dimensions591 × 229 × 413 mm23.25 × 9 × 16.25 in
    Mounting positionvertical
  • Anwendungen
SKF logo