Cookies auf der SKF Webseite

Mithilfe von Cookies stellen wir sicher, dass Sie unsere Webseiten und -anwendungen optimal nutzen können. Wenn Sie ohne Änderung Ihrer Browser-Einstellungen fortfahren, gehen wir davon aus, dass Sie der Nutzung von Cookies zustimmen. Natürlich können Sie Ihre Browser-Einstellungen bezüglich Cookies jederzeit ändern.

cookie_information_popup_text_2[49]

82653/55, 83800/34

Pneumatically operated pump for use with single-line systems

Model 82653

All models are air-operated, positive-displacement pumps delivering a maximum volume by means of a single stroke of the pump. Solenoid air valves and adjustable, solid-state time controls are integrated into the pump body. These pump units are designed to deliver grease to single-line metering devices and include a special high-volume refill fitting.

Translucent, acrylic reservoirs with spring-loaded followers are available in several sizes. Pump uses air for forward and return stroke but dispenses lubricant on forward stroke only. Return stroke releases pressure on the lubricant line through included check/relief valve.

Features and benefits:

  • Remote system components such as 4/2-way valves, adjustments for air power, and monitoring of pump and system are available separately on request
  • High-volume refill fitting
  • Suitable for use with single-line metering devices
  • Technische Eigenschaften
    Function principlepneumatically operated piston pump
    (single-stroke)
    Outlets1
    Metering quantity39,3 cm³/stroke2.4 in³/stroke
    Lubricantoil, synthetic oils on request
    Operating temperature-23 to +65 °C-10 to +150 °F
    Operating pressuremax. 70 barmax. 1000 psi
    Reservoirremote
    Connection outlet1/4 NPTF (F)
    Air valverequired, 4-way
    Transmission ratio20:1
    Dimensions470 × 146 × 533 mm18.5 × 5.75 × 21 in
    Mounting positionvertical
  • Anwendungen
SKF logo