Cookies auf der SKF Webseite

Mithilfe von Cookies stellen wir sicher, dass Sie unsere Webseiten und -anwendungen optimal nutzen können. Wenn Sie ohne Änderung Ihrer Browser-Einstellungen fortfahren, gehen wir davon aus, dass Sie der Nutzung von Cookies zustimmen. Natürlich können Sie Ihre Browser-Einstellungen bezüglich Cookies jederzeit ändern.

cookie_information_popup_text_2[49]

234-11145-3 /-4 /-5 /-9

Digital pressure switch for use with single-line lubrication systems

234-111-45-3

These virtually maintenance-free electronic pressure sensors are suitable for pressure measurements for gases and fluids. They are user friendly and can be applied easily in standard or superior applications. The space-saving housing is pivotable up to 320° for optimal readability of the 4-digit, digital display. One or two switching outputs and an analog output signal for switching point and hysteresis. Both can be adjusted via push buttons. Different value units such as bar, mbar, psi or MPa can be selected.

Features and benefits:

  • Menu-guided adjustments via 2 push buttons
  • Indication of status of outputs
  • Pre-adjustable hysteresis
  • Programmable parameters
  • Password protected
  • Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided
  • Compact housing with 320 (degree symbol) pivot
  • For standard and superior applications
  • Technische Eigenschaften
    Function principledigital pressure switch
    Lubricantoil and fluid grease: NLGI 000, 00, 0
    grease: NLGI 1, 2
    Operating temperature–25 to +125 °C–13 to +257 °F
    Operating pressure
    234-11145-3/-4/-9max. 600 barmax. 8700 psi
    234-11145-5max. 400 barmax. 5800 psi
    Operating voltage18–36 V DC
    Operating currentmax. 500 mA
    Current draw50 mA
    Output signal1 or 2 × PNP; 1 analog, digital,
    NO or NC adjustable
    Switching frequencymax. 200 Hz
    Material
    HousingPA6.6, stainless steel, FKM
    Measuring cellceramics AI203
    Adapterstainless steel
    Electrical connectionM 12 × 1; 4 pin plug
    Pressure portG 1/4 or G 3/8; DIN3852
    Protection classIP 67; EC 60529
    Dimensionsmin. 34 × 94 × 49 mm
    max. 34 × 134,5 × 49 mm
    min. 1.34 × 3.7 × 1.9 in
    max. 1.34 × 5.3 × 1.9 in
    Mounting positionany
  • Anwendungen
SKF logo