Cookies auf der SKF Webseite

Mithilfe von Cookies stellen wir sicher, dass Sie unsere Webseiten und -anwendungen optimal nutzen können. Wenn Sie ohne Änderung Ihrer Browser-Einstellungen fortfahren, gehen wir davon aus, dass Sie der Nutzung von Cookies zustimmen. Natürlich können Sie Ihre Browser-Einstellungen bezüglich Cookies jederzeit ändern.

DSC3

Pressure switch for use with single-line lubrication systems

DSC3
DSC3

DSC3 sensors are electronic pressure switches with an integrated digital display for relative pressure measurement. They are used primarily for pressure monitoring. Depending on the design, they also can assume control functions. Pressure switch points, pressure indication and the switching logic can be configured and programmed easily. The display is a pivoted, four-digit, digital display. DSC3 can be integrated into lubrication line. It operates in switching point, hysteresis, and window function modes. The switching mode can be programmed separately for each output.

Features and benefits

  • Available for rising and falling pressures from 0 to 100 bar in 0.5-bar increments
  • Micro switch is designed as a change-over switch; can be used as both a normally closed contact (NC) and a normally open contact (NO)
  • Easy to install into a lubrication line
  • Pivoted, four-digit, digital display
  • Can operate in switching point, hysteresis and window function modes
  • Programming lock to protect against unauthorized adjustment of drive
  • Switching displayed using LEDs

Configure the product according your needs, download the CAD file

SKF logo