Skip to main content

Runner

Benefits

  • Designed for medical devices, compliant to IEC 60601-1
  • Silent operation
  • High push/pull force capability
  • Synchronisation capability

Features

  • Medically approved in accordance with IEC 60601-1
  • Compatible control units, operating devices and accessories available
  • Spindle supplied as standard
  • High safety factor
The Runner is a very compact and powerful linear actuator up to 12 000 N, targeting high load applications for medical devices. The series is medically approved and available with options such as anti pitching, incremental position feedback and emergency lowering. The system includes a single fault safe control unit for up to 3 actuators as well as related accessories.
      Push load

      up to 12 000 N

      Pull load

      up to 8 000 N

      Max stroke (mm)

      50 to 500 mm

      Voltage

      24 V DC

      Operating temperature

      +10 to +40 °C

      Type of protection

      IP X4S or X6S

      Max. speed no load (mm/s)

      up to 8 mm/s

      Duty cycle (%)

      10

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-07002/5-EN-September 2022 Runner
      TC-08029/3-EN-September 2022 Runner operating_manual
      EL-03007/2-EN-February 2023 Solutions for imaging equipment
      EL-03023-EN-November 2023-Solution for food and beverage

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy