Skip to main content

EHA1, EHA3, EHA4

Benefits

  • Ergonomic
  • Comfortable and Tactile

Features

  • Robust design
  • Tacile buttons, clearly marked
  • Easy mountable fastening hook
The EHA-1 hand switch can operate actuators MAX7 (AC) or MAX1, MAX3, THG, TLG connected to an MCU. With the pushbuttons positioned on the front panel, the movements of the actuators can be controlled easily and precisely. The EHA-3 hand switches can operate max 5 actuators connected to a Control Unit BCU, VCU or SCU or directly a TFG column AC version. With the pushbuttons positioned on the front panel, the movements of the actuators can be controlled easily and precisely. The EHA-4 hand switches can operate CPMA or a CPMB lifting columns. With push buttons positioned on the front panel, the movements of the lifting columns can be controlled easily and precisely.
      EHA-1 EHA-3 EHA-4
      Operating power 85/50 V DC/mA 12/50 V DC/mA 12/50 V DC/mA
      Max. operating channels 2 5 5
      Type of protection IP X7 IP 67 IP 67
      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-06009/3-EN-April 2022 Operating switches
      TC-08030/1-EN-September 2022 Operating switches operating manual

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy