Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

SKF Agri Hub for disc mowers

More uptime and less maintenance with SKF

Costly, unplanned repair or maintenance for mowers and power harrows means costly, unplanned production losses too. Conventional bearings often cause these stops, as they are prone to contaminant and gear particle ingress that can eventually leading to breakdowns.

Mower and power harrow units from SKF help improve productivity by increasing uptime and reducing maintenance. The units – flange, shaft, bearing, seal and grease – have a compact design and provide higher resistance to shock loads and contamination.

Field-tested performance

SKF power harrow unit for forks in tillage machines extends bearing service life, compared to conventional designs.

Benefits for the original equipment manufacturer are obvious, with savings in logistics and assembly thanks to the reduction in the number of components. The potential for extended service life can also reduce warranty claims.
SKF logo