Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

SKF Agri Hub for tillage discs

Relubrication-free, integrated solution increases farm productivity

Suitable for virtually any agricultural implement arm, the SKF Agri Hub for tillage discs is a robust, easy-fit hub sealing solution. The unit features a flanged outer ring that is pre-drilled and tapped to accommodate a disc. A stationary inner ring fitted with a threaded stub shaft helps ensure fast, easy mounting.

Extensive lab and field tests reveal that SKF Agri Hub for independent tillage discs can deliver several benefits for OEMs and end-users alike.

Benefits

OEM benefits
  • Increase product quality/reliability
  • Strengthen market image
  • Cut engineering, testing and assembly costs
  • Support environmentally friendly designs
End-user benefits
  • Increase farm productivity
  • Reduce ownership costs
  • Reduce environmental impact 

Typical tillage disc applications

A wide range of agricultural implements:
  • Cultivators
  • Mouldboards
  • Harrows
  • Rippers
  • Tillage planters

Reference case

SKF logo