Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

SKF Vibracon

Simplify machinery mounting with SKF

SKF Vibracon
SKF Vibracon® SM elements are universal, adjustable steel chocks that simplify shaft alignment and machine installation by eliminating the need for rigid steel chocks, shims or epoxy resin grouting. The Vibracon chock can be re-adjusted as needed for specific applications.

For generators, compressors, turbine and pump sets, Vibracon chocks eliminate a number of time-consuming problems common to traditional alignment methods. Parallel and angular soft foot problems are eliminated, even when the base frame is twisted. It is not necessary to make extensive machining of base frame or foundation and there are no on-site problems related to arranging or installing shims. When Vibracon chocks are used in combination with laser alignment equipment, alignment time can be reduced by 50 percent.
SKF logo