Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

ICOS oil sealed bearing unit

Ready-to-mount and re-lubrication-free

ICOS oil sealed bearing unit
SKF ICOS oil sealed bearing units help reduce maintenance and downtime while increasing reliability and service life. Sealed for life and relubrication-free, the units feature an integrated, spring-loaded radial shaft seal at one side of the bearing. Initially developed for deep groove ball bearings, SKF ICOS oil sealed bearing units are available in a wide range of bearing designs and sizes.
SKF logo