Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

Magnetized bearing seal

Low cost for an integrated solution (bearing + Magnetic output + sealing function), respect the standard axial and radial dimension of a standard bearing.


Exact information:
  • Number of revolutions
  • Speed
  • Direction of rotation
  • Relative position/counting
  • Acceleration or deceleration

Two functions in one solution (sealing + magnetic output), using the actual bearing geometry. Possibility to maintain the same compound range as today for different applications


The composite magnetized impulse ring are attached to the bearing inner or outer ring. Depending on the bearing size, it is divided into a certain number of north and south poles. In this case the customer has the possibilities to use the solution in according to the final application.

SKF logo