Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

SNL low-friction seals

Reduced friction for reduced energy consumption

TSN L seal
SNL plummer block housings can be outfitted with the following low-friction seals to cut energy consumption:

Labyrinth seals
Extremely effective for high rotational speeds, labyrinth seals operate with no contact between the shaft and the housing components. Absence of seal friction results in lower operating temperature and reduced energy consumption.

TSN .. L contact seals
For fan applications with speeds up to 13 m/s, TSN ..L contact seals offer an ideal low-energy solution. They generate little friction, resulting in low power loss and reduced energy consumption. Lower running temperatures also help extend grease service life.

SKF logo