Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

Simplex and SKF seals

For most machinery, even small oil leaks can be a big problem. Today’s increasingly aggressive lubricants are increasing the risk of leaks by threatening seal performance. Simplex and SKF seals are an excellent solution.

Robust sealing performance

The right seal reduces friction, retains lubricant and keeps contaminants out of the system. SKF Marine helps to identify the right seal for each individual applications. Simplex and SKF seals are available in many designs, sizes and materials. With SKF Marine all products and solutions are global available and will be delivered fast. Customers get always reliable sealing performance, when and where theyneed it in a cost-effective way.

The SKF Marine sealing portfolio includes:
SKF logo