Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

Machine Support On-site machining services

On-site machining
With alignment problems, on-site machining is often the best solution. Not only is it convenient, but it's often unavoidable with equipment that's too large or time-consuming to move.

SKF Marine has extensive experience with machining on new installations as well as performing challenging repairs around the globe.

  • Milling and grinding: SKF Marine performs on-site milling and grinding of any foundation, for new build and repair jobs, separately or in combination with alignment solutions.
  • Flange facing: SKF Marine has both the knowledge and the equipment to prepare or repair flange faces in order to optimize the quality of the seal.
  • Line boring: Beyond simply measuring line bore misalignment, SKF Marine can solve the problem by machining line bores of various installations.
  • Driling: SKF Marine can drill up to 100 mm (4 in.) for bolt holes and more.
SKF logo