Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

Simplex Sterntube seals

Simplex seals have set standards in the shipping industry and, after almost 60 years, remain at the cutting edge of sterntube seal technology.

The spectrum of applications SKF Marine Simplex seals is practically unlimited and many different versions are available to meet every need.

Thanks to their utmost reliability, they protect the environment at the same time. For instance, the Simplex "Airspace" seal enables absolute separation of seawater and sterntube oil. The comprehensive range of Simplex seals is rounded off by intermediate shaft bearings, sterntube bushes as well as the Simplex FlexiTube and SternTube, complete sterntube packages which includes bearings, seals and bushes as complete turnkey solutions.
SKF logo