Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

Slewing bearings

SKF Marine provides a full range of slewing bearings for the azimuth positions of marine applications.

The range of SKF slewing bearing covers outside diameters from 50 to 7900 mm, available with one-piece rings. Larger bearings with an outside diameter up to 14 000 mm have segmented rings.

Unlike other providers of slewing bearings, SKF Marine can offer fully tailored solutions, integrating monitoring, lubrication and sealing systems, and provide in-depth engineering support relying on advanced proprietary software. SKF Marine also offers a range of installation and monitoring services, enabling higher reliability and availability of critical onboard machinery.

Please contact SKF Marine to help select the right solution for your specific apllication needs.
SKF logo