Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

Radial shaft seals

When oil leakage is not an option

For most machinery, even small oil leaks can be a big problem. Too bad that today’s increasingly aggressive lubricants are increasing the risk of leaks by threatening seal performance. SKF radial shaft seals can help.

Robust sealing performance

Designed to provide an optimized radial load, SKF radial shaft seals are manufactured with a specifically engineered elastomeric compound to offer better oil compatibility. 

Together, these features provide the improved sealing performance across the entire range. And with SKF global availability and fast deliveries, you get reliable sealing performance, when and where you need it, with lower procurement costs.
SKF logo