Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

Turbulo Oily water separators

Oily Water Separator
More than ever before, the reliability of oily water separators is in the focus of public interest. Decades of experience in the production of bilge water separators and comprehensive know-how of their onboard operation and maintenance led SKF to the development of the two-stage TURBULO Mechanical Phase Breaker (TMPB). It benefits from the 80 years of experience with the traditional TURBULO oily water separator and, of course, meets the requirements of IMO Resolution MEPC.107(49).

Benefits:
  • Residual oil content in the outlet water well below 15 ppm (test results near 1 ppm)
  • Compact dimensions
  • Small space requirement
  • Simple installation
  • Easy maintenance
  • Fully automatic operation
  • Separate installation of pump and second stage possible

Because the analysis of bilge water is very complex by its nature, SKF Marine´s in-house laboratory is well equipped to analyse and determine, among other things, the oil content according to ISO 9377-2, the particle size of the hydrocarbon index and the interfacial tension.
SKF logo