Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

Propeller shaft and thruster lubrication

Propeller shafts and thrusters are available in different designs, and in SKF’s lubrication systems portfolio there are a number of suitable systems for these applications.

One of the systems is SKF CircOil lubrication preferred for high-torque requirements involving heat removal. Conditioned oil is fed from the oil supply system to the bearings by ordinary throttles or flow limiter systems, which are pressure and viscosity compensated.
SKF logo